Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-M138-SW-SI - Hinges M138, for mounting in a visual field
MÄDLER
Drive Element
Parts for Operating
Hinges
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/scharniere/scharnier_m138.prj},{NB=67700223},{ARTNR=67700223},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Zink-Druckguss schwarz},{MAT=Zink-Druckguss, kunststoffbeschichtet, schwarz RAL 9005, strukturmatt, Stift aus Edelstahl1.4305 (V2A)},{HW=Die max. Radial- und Axialkräfte sind unverbindliche Richtwerte unter Ausschluss jeglicher Haftung},{AUSF=Schwarz},{L1=60},{L2=62},{D1=M6},{D2=8},{H1=22},{H2=12},{L3=47},{L4=20},{L5=24},{M=36},{T=7.5},{FA=2000},{FR=6500},{GEW=210},{PPATH=srn_138_sbl.prj},{CTN=83021000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
L1
l1
[mm]
L2
l2
[mm]
D1
d1
[mm]
D2
d2* - PIN diameter
[mm]
H1
h1
[mm]
H2
h2
[mm]
L3
l3
[mm]
L4
l4
[mm]
L5
l5
[mm]
M
m
[mm]
T
t
[mm]
FA
FA 1) - max. axial force
[N]
FR
FR 2) - max. radial force at opening angle 90°
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
67700221
67700221
Zinc die-cast black
Zinc die-cast, plastic-co...
The max. radial and axial...
Black
40
42
M5
6
14
8
34
12
18
25
5.0
1000
4000
70
83021000
67700222
67700222
Zinc die-cast black
Zinc die-cast, plastic-co...
The max. radial and axial...
Black
50
52
M6
6
18
10
39
16
21
30
6.5
1750
6000
130
83021000
67700223
67700223
Zinc die-cast black
Zinc die-cast, plastic-co...
The max. radial and axial...
Black
60
62
M6
8
22
12
47
20
24
36
7.5
2000
6500
210
83021000
67700231
67700231
Zinc die-cast
Zinc die-cast, plastic-co...
The max. radial and axial...
Silver
40
42
M5
6
14
8
34
12
18
25
5.0
1000
4000
70
83021000
67700232
67700232
Zinc die-cast
Zinc die-cast, plastic-co...
The max. radial and axial...
Silver
50
52
M6
6
18
10
39
16
21
30
6.5
1750
6000
130
83021000
67700233
67700233
Zinc die-cast
Zinc die-cast, plastic-co...
The max. radial and axial...
Silver
60
62
M6
8
22
12
47
20
24
36
7.5
2000
6500
210
83021000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D