Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-M136-B-ST-RF - Sheet Metal Hinges M136, Type B, with Bores
MÄDLER
Drive Element
Parts for Operating
Hinges
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/scharniere/scharnier_m136_f-b.prj},{NB=67700183},{ARTNR=67700183},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt, blau passiviert},{MAT=Stahl verzinkt, blau passiviert},{HW=Die max. Radial- und Axialkräfte sind unverbindliche Richtwerte unter Ausschluss jeglicher Haftung},{AUSF=Form B: mit Bohrungen für Zylinderkopf- / Linsenschrauben},{L1=60},{L2=60},{D1=6},{D2=5.2},{M=36},{FA=2800},{FR=1100},{GEW=82},{PPATH=srn_m136_a_b_c_sbl.prj},{CTN=83021000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
L1
l1
[mm]
L2
l2
[mm]
D1
d1
[mm]
D2
d2
[mm]
M
m
[mm]
FA
FA 1) - max. axial force
[N]
FR
FR 2) - max. radial force at opening angle 90°
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
67700181
67700181
Steel, zinc-plated, blue ...
Steel, zinc-plated, blue ...
The max. radial and axial...
Type B: with bores for cy...
40
40
4
4.2
25
2000
700
33
83021000
67700182
67700182
Steel, zinc-plated, blue ...
Steel, zinc-plated, blue ...
The max. radial and axial...
Type B: with bores for cy...
50
50
6
5.2
30
2500
1000
60
83021000
67700183
67700183
Steel, zinc-plated, blue ...
Steel, zinc-plated, blue ...
The max. radial and axial...
Type B: with bores for cy...
60
60
6
5.2
36
2800
1100
82
83021000
67700191
67700191
Stainless steel
Stainless steel 1.4301 (A...
The max. radial and axial...
Type B: with bores for cy...
40
40
4
4.2
25
2000
700
33
83021000
67700192
67700192
Stainless steel
Stainless steel 1.4301 (A...
The max. radial and axial...
Type B: with bores for cy...
50
50
6
5.2
30
2500
1000
60
83021000
67700193
67700193
Stainless steel
Stainless steel 1.4301 (A...
The max. radial and axial...
Type B: with bores for cy...
60
60
6
5.2
36
2800
1100
82
83021000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D