Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-M129-D-Z - Hinges M129
MÄDLER
Drive Element
Parts for Operating
Hinges
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/scharniere/scharnier_m129_f-d_z.prj},{NB=67700152},{ARTNR=67700152},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl, verzinkt, blau passiviert, Stift und Gleitscheibe aus Messing, vernickelt},{AUSF=Form D: 3-teilig, nicht aushängbare Scharniere},{S=16},{B=20},{D1=M8},{D2=8},{H=49.0},{L1=14},{L2=8},{L3=22},{L4=16},{M=33.0},{GEW=135},{F=4},{HR=0.5},{HM=5.4},{DRI=8.30},{DRA=15.1},{DMA=14.6},{SW=13},{SSA=15},{SSI=8.4},{SSH=2.1},{BL=12.20},{TN=srn_m129_go_gu_f-d_m8},{MKH=16.00},{MKM=16.00},{PPATH=srn_m129_f-d_u_z_sbl.prj},{CTN=83021000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
S
s
[mm]
B
b
[mm]
D1
d1
[mm]
D2
d2
[mm]
H
h
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3
l3
[mm]
L4
l4
[mm]
M
m
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
67700151
67700151
Steel, zinc-plated
Steel, zinc-plated and bl...
Type D: 3-part, non-detac...
12
15
M6
6
39.2
10
5
14
9
27.2
60
83021000
67700152
67700152
Steel, zinc-plated
Steel, zinc-plated and bl...
Type D: 3-part, non-detac...
16
20
M8
8
49.0
14
8
22
16
33.0
135
83021000
67700153
67700153
Steel, zinc-plated
Steel, zinc-plated and bl...
Type Z: 2-part, detachabl...
12
15
M6
6
25.6
10
5
0
0
13.6
39
83021000
67700154
67700154
Steel, zinc-plated
Steel, zinc-plated and bl...
Type Z: 2-part, detachabl...
16
20
M8
8
32.5
14
8
0
0
16.5
100
83021000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D