lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-RR-612-A-AK-ST - Cam-Action Indexing Plungers 612 Made from Steel, Version A and AK
MÄDLER
Drive Element
Parts for Operating
Cam-Action Indexing Plungers
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/rastriegel/rastriegel_612_a_u_ak.prj},{NB=66678200},{ARTNR=66678200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl brüniert, Raststift: feingedreht und nitriert},{AUSF=Form A: ohne Kontermutter, ohne Kunststoffkappe},{D1=12},{D2=M20 x 1,5},{D3=20},{L1=69},{L2=12},{L3=36},{L4=37},{L5=52},{FA=21},{FE=57},{GEW=125},{DD2=20},{P=1.5},{TYP=0},{HKM=10},{SW=30},{CTN=73182900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1 -0.02/ -0.04
[mm]
D2
[mm]
D3
d3
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3
l3 +1.5
[mm]
L4
l4
[mm]
L5
l5
[mm]
FA
Spring Load* - Initial / Statistical average
[N]
FE
Spring Load* - End / Statistical average
[N]
GEW
Weight
[g]
P
[mm]
TYP
Type
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
66677300
66677300
Steel black oxide finish
Steel, black oxide finish...
Version A: without counte...
5
M12 x 1,5
12
47
8
26
26
32
9
21
39
1.5
0
73182900
66677400
66677400
Steel black oxide finish
Steel, black oxide finish...
Version A: without counte...
6
M12 x 1,5
12
47
8
26
26
32
9
21
39
1.5
0
73182900
66677500
66677500
Steel black oxide finish
Steel, black oxide finish...
Version A: without counte...
6
M16 x 1,5
16
56
10
30
32
42
12
32
59
1.5
0
73182900
66677600
66677600
Steel black oxide finish
Steel, black oxide finish...
Version A: without counte...
8
M12 x 1,5
12
47
8
26
26
32
9
21
39
1.5
0
73182900
66677700
66677700
Steel black oxide finish
Steel, black oxide finish...
Version A: without counte...
8
M16 x 1,5
16
56
10
30
32
42
12
32
79
1.5
0
73182900
66677800
66677800
Steel black oxide finish
Steel, black oxide finish...
Version A: without counte...
8
M20 x 1,5
20
69
12
36
37
52
21
57
115
1.5
0
73182900
66677900
66677900
Steel black oxide finish
Steel, black oxide finish...
Version A: without counte...
10
M16 x 1,5
16
56
10
30
32
42
12
32
64
1.5
0
73182900
66678000
66678000
Steel black oxide finish
Steel, black oxide finish...
Version A: without counte...
10
M20 x 1,5
20
69
12
36
37
52
21
57
119
1.5
0
73182900
66678200
66678200
Steel black oxide finish
Steel, black oxide finish...
Version A: without counte...
12
M20 x 1,5
20
69
12
36
37
52
21
57
125
1.5
0
73182900
66687300
66687300
Steel black oxide finish
Steel, black oxide finish...
Version AK: with counter ...
5
M12 x 1,5
12
47
8
26
26
32
9
21
39
1.5
1
73182900
66687400
66687400
Steel black oxide finish
Steel, black oxide finish...
Version AK: with counter ...
6
M12 x 1,5
12
47
8
26
26
32
9
21
39
1.5
1
73182900
66687500
66687500
Steel black oxide finish
Steel, black oxide finish...
Version AK: with counter ...
6
M16 x 1,5
16
56
10
30
32
42
12
32
59
1.5
1
73182900
66687600
66687600
Steel black oxide finish
Steel, black oxide finish...
Version AK: with counter ...
8
M12 x 1,5
12
47
8
26
26
32
9
21
39
1.5
1
73182900
66687700
66687700
Steel black oxide finish
Steel, black oxide finish...
Version AK: with counter ...
8
M16 x 1,5
16
56
10
30
32
42
12
32
79
1.5
1
73182900
66687800
66687800
Steel black oxide finish
Steel, black oxide finish...
Version AK: with counter ...
8
M20 x 1,5
20
69
12
36
37
52
21
57
115
1.5
1
73182900
66687900
66687900
Steel black oxide finish
Steel, black oxide finish...
Version AK: with counter ...
10
M16 x 1,5
16
56
10
30
32
42
12
32
64
1.5
1
73182900
66688000
66688000
Steel black oxide finish
Steel, black oxide finish...
Version AK: with counter ...
10
M20 x 1,5
20
69
12
36
37
52
21
57
119
1.5
1
73182900
66688200
66688200
Steel black oxide finish
Steel, black oxide finish...
Version AK: with counter ...
12
M20 x 1,5
20
69
12
36
37
52
21
57
125
1.5
1
73182900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D