Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN99-N-ST-RF - Clamp Nuts DIN 99 St
MÄDLER
Drive Element
Parts for Operating
Clamp Nuts
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/kegelgriffe/kegelgri_din99_st_rf.prj},{NB=66512000},{ARTNR=66512000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl brüniert},{AUSF=Form N},{D1=25},{D2=M20},{D3=40},{L1=152},{H=76.0},{B=30.0},{GEW=561},{DD2=20},{CTN=84879059},{COLOR=0.11,0.11,0.11,0.00 }
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
L1
l1
[mm]
H
h
[mm]
B
b
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66510600
66510600
Steel, black oxide finish
Steel, black oxide finish
Version N
8
M6
12
48
24.0
9.5
17
84879059
66510800
66510800
Steel, black oxide finish
Steel, black oxide finish
Version N
10
M8
16
60
30.5
12.0
38
84879059
66511000
66511000
Steel, black oxide finish
Steel, black oxide finish
Version N
13
M10
20
76
38.0
14.5
76
84879059
66511200
66511200
Steel, black oxide finish
Steel, black oxide finish
Version N
16
M12
25
95
47.0
18.5
144
84879059
66511600
66511600
Steel, black oxide finish
Steel, black oxide finish
Version N
20
M16
32
119
59.5
24.0
283
84879059
66512000
66512000
Steel, black oxide finish
Steel, black oxide finish
Version N
25
M20
40
152
76.0
30.0
561
84879059
66512400
66512400
Steel, black oxide finish
Steel, black oxide finish
Version N
32
M24
50
190
97.0
40.0
1116
84879059
66599106
66599106
Stainless steel
Stainless steel 1.4305 (A...
Stainless
8
M6
12
48
24.0
9.5
17
84879059
66599108
66599108
Stainless steel
Stainless steel 1.4305 (A...
Stainless
10
M8
16
60
30.5
12.0
38
84879059
66599110
66599110
Stainless steel
Stainless steel 1.4305 (A...
Stainless
13
M10
20
76
38.0
14.5
76
84879059
66599112
66599112
Stainless steel
Stainless steel 1.4305 (A...
Stainless
16
M12
25
95
47.0
18.5
144
84879059
66599116
66599116
Stainless steel
Stainless steel 1.4305 (A...
Stainless
20
M16
32
119
59.5
24.0
283
84879059
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D