Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-HR-5223-KST-ZYLG - Retractable-Handle Handwheels 5223
MÄDLER
Drive Element
Parts for Operating
Handwheels
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/handraeder/umleggriffhr_5223_th.prj},{NB=67552500},{ARTNR=67552500},{D1=250},{D2=20},{D3=58.0},{D4=44.0},{D6=35},{B1=32},{L1=69},{L2=38},{GD=25.0},{GL=90},{GEW=950},{AUSF1=0},{D5=59},{NNB=0},{NT=0.0},{D1G=25.0},{D2G=10},{D3G=17},{D4G=19.5},{DD4=44.0},{L1G=90},{L2G=17},{L3G=2.5},{L4G=30},{RR=105},{SW=5},{DUI=205.0},{DOA=223.0},{DOI=207.0},{R=2.5},{FAEO=9.0},{H1=6.5},{H2=40.0},{H3=3.0},{H4=22.2},{ND=58.0},{ST=5.5},{DB4=44.0},{DB3=34},{BS=59.5},{SS=33.5},{DS=205.00},{DR=230},{DB=6.5},{DT=25.0},{DA=9.0},{DAA=12.0},{LH1=7},{LH2=23.0},{LGM=114.0},{LGH=90},{LL=119.0},{UGD=26},{UGB=18},{UGF=6},{UGS=0.5},{UGFF=22.5},{UGSS=9.0},{UGTS=6.0},{UGDD=13},{UGSD=6.6},{UGST=3.0},{UGSW=4.0},{UGK=13.0},{UGKB=6.0},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2 - H7
[mm]
D3
d3
[mm]
D4
d4
[mm]
D6
d6
[mm]
B1
b1
[mm]
L1
l1
[mm]
L2
l2
[mm]
GD
Handle-Ø
[mm]
GL
Handle length l
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
67550800
67550800
Plastic black
Wheel body: Thermoplast r...
B/G: without keyway
80
10
25.0
20.5
18
18
35
17
15.5
45
70
84879090
67551000
67551000
Plastic black
Wheel body: Thermoplast r...
B/G: without keyway
100
12
25.5
20.5
18
20
37
17
18.0
60
165
84879090
67551200
67551200
Plastic black
Wheel body: Thermoplast r...
B/G: without keyway
125
12
31.0
26.0
22
22
44
22
22.0
65
240
84879090
67551600
67551600
Plastic black
Wheel body: Thermoplast r...
B/G: without keyway
160
14
40.0
31.0
26
25
51
27
23.0
73
400
84879090
67552000
67552000
Plastic black
Wheel body: Thermoplast r...
B/G: without keyway
200
20
48.5
36.0
30
28
61
34
24.0
80
585
84879090
67552500
67552500
Plastic black
Wheel body: Thermoplast r...
B/G: without keyway
250
20
58.0
44.0
35
32
69
38
25.0
90
950
84879090
67550801
67550801
Plastic black
Wheel body: Thermoplast r...
N/G: with keyway to DIN 6...
80
10
25.0
20.5
18
18
35
17
16.0
45
70
84879090
67551001
67551001
Plastic black
Wheel body: Thermoplast r...
N/G: with keyway to DIN 6...
100
12
25.5
20.5
18
20
37
17
18.0
60
165
84879090
67551201
67551201
Plastic black
Wheel body: Thermoplast r...
N/G: with keyway to DIN 6...
125
12
31.0
26.0
22
22
44
22
22.0
65
240
84879090
67551601
67551601
Plastic black
Wheel body: Thermoplast r...
N/G: with keyway to DIN 6...
160
14
40.0
31.0
26
25
51
27
23.0
73
400
84879090
67552001
67552001
Plastic black
Wheel body: Thermoplast r...
N/G: with keyway to DIN 6...
200
20
48.5
36.0
30
28
61
34
24.0
80
585
84879090
67552501
67552501
Plastic black
Wheel body: Thermoplast r...
N/G: with keyway to DIN 6...
250
20
58.0
44.0
35
32
69
38
25.0
90
950
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D