Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-HR-320-O-GRIFF-AL - Spoked Handwheels 320, without handle
MÄDLER
Drive Element
Parts for Operating
Handwheels
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/handraeder/speichenhr_320_al_o_griff.prj},{NB=67070700},{ARTNR=67070700},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium Kokillenguss, Nabe bearbeitet, Radkranz allseitig gedreht und poliert},{AUSF= B/A: ohne Passfedernut, ohne Griff},{D1=250},{D2=22},{D3=48},{B1=23.0},{L1=51},{L2=28},{ZGD=-},{GL=-},{GEW=1478},{AUSF1=0},{D1G=0},{D2G=0},{D3G=0},{D4G=0.0},{L1G=0.0},{L2G=0},{L3G=0.0},{L4=0},{RR=0},{BG=24},{R=0.00},{NNB=0},{NT=0.0},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2 - H7
[mm]
D3
d3
[mm]
B1
b1
[mm]
L1
l1
[mm]
L2
l2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
67070300
67070300
Aluminium
Aluminium, gravity die-ca...
B/A: without keyway, with...
125
12
31
15.0
33
18
311
84879090
67070400
67070400
Aluminium
Aluminium, gravity die-ca...
B/A: without keyway, with...
140
14
36
16.5
36
19
411
84879090
67070500
67070500
Aluminium
Aluminium, gravity die-ca...
B/A: without keyway, with...
160
14
36
18.0
39
20
539
84879090
67070600
67070600
Aluminium
Aluminium, gravity die-ca...
B/A: without keyway, with...
200
18
42
20.5
45
24
892
84879090
67070700
67070700
Aluminium
Aluminium, gravity die-ca...
B/A: without keyway, with...
250
22
48
23.0
51
28
1478
84879090
67070301
67070301
Aluminium
Aluminium, gravity die-ca...
N/A: with keyway DIN 6885...
125
12
31
15.0
33
18
311
84879090
67070401
67070401
Aluminium
Aluminium, gravity die-ca...
N/A: with keyway DIN 6885...
140
14
34
16.5
36
19
411
84879090
67070501
67070501
Aluminium
Aluminium, gravity die-ca...
N/A: with keyway DIN 6885...
160
14
36
18.0
39
20
539
84879090
67070601
67070601
Aluminium
Aluminium, gravity die-ca...
N/A: with keyway DIN 6885...
200
18
42
20.5
45
24
892
84879090
67070701
67070701
Aluminium
Aluminium, gravity die-ca...
N/A: with keyway DIN 6885...
250
22
48
23.0
51
28
1478
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D