Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DKG-KST-MSBU - Triangular Knobs, Thermoplast
MÄDLER
Drive Element
Parts for Operating
Triangular Knobs
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/dreikantgriffe/dreikantgr_a_thermopl.prj},{NB=66164012},{ARTNR=66164012},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Griff: Kunststoff Thermoplast (Polyamid PA); Buchse: Messing},{D1=40},{D2=M8},{D3=16},{H1=30},{H2=17},{T=14},{GEW=13},{DD2=8},{R=20},{L=30},{CTN=39263000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
H1
h1
[mm]
H2
h2
[mm]
T
t
[mm]
GEW
Weight
[g]
R
[mm]
L
l
[mm]
CTN
Customs tariff number
ⁿ/ₐ
66163211
66163211
Plastic black
Knob: Thermoplast (Polyam...
32
M5
14
26
16
10
7
20
10
39263000
66163212
66163212
Plastic black
Knob: Thermoplast (Polyam...
32
M6
14
26
16
12
9
20
10
39263000
66164011
66164011
Plastic black
Knob: Thermoplast (Polyam...
40
M6
16
30
17
12
11
20
20
39263000
66164012
66164012
Plastic black
Knob: Thermoplast (Polyam...
40
M8
16
30
17
14
13
20
30
39263000
66165011
66165011
Plastic black
Knob: Thermoplast (Polyam...
50
M8
19
35
19
14
18
30
30
39263000
66165012
66165012
Plastic black
Knob: Thermoplast (Polyam...
50
M10
19
35
19
16
22
30
30
39263000
66166011
66166011
Plastic black
Knob: Thermoplast (Polyam...
60
M10
22
41
22
16
30
40
50
39263000
66166012
66166012
Plastic black
Knob: Thermoplast (Polyam...
60
M12
22
41
22
18
32
40
40
39263000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D