lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DZ 9301-E - Slides DZ 9301 E, Width 19.1 mm, to 272 kg, Full Extension
MÄDLER
Drive Element
Telescopic Slides
Powered by
CAD모델 선택
{maedler/antriebselemente/auszugschienen/azs_dz_9301-e.prj},{NB=64905128_0},{ARTNR=64905128},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Schienenteile: kaltgewalzter Stahl, hell verzinkt, Kugelkäfige: Kunststoff, Kugeln: gehärteter Stahl},{BEZ=DZ 9301-E-711},{SL=711},{AUSZUG=711},{AUSZUG1=0},{A=127},{B=190.5},{C=0.0},{D=0.0},{E=500.1},{F=560.3},{G=585.7},{H=604.8},{J=623.8},{K=0},{M=0.0},{N=0.0},{P=609.6},{Q=666.8},{R=685.8},{LASTWERT=261},{GEW=3.37},{CTN=83024900},{PPATH=auszugschiene_9301_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
ARTNR
Product-No. per Piece
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
SL
Slide length
[mm]
AUSZUG
Travel ±3.3
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
M
[mm]
N
[mm]
P
[mm]
Q
[mm]
R
[mm]
LASTWERT
Load Rating / Pair
[mm]
GEW
Weight per Piece
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64905110
64905110
Steel, zinc-plated
Slide elements: Cold roll...
DZ 9301-E-254
254
254
0
0.0
0.0
0.0
0.0
103.1
128.5
147.6
166.6
0
0.0
0.0
152.4
209.6
228.6
272
1.15
83024900
64905112
64905112
Steel, zinc-plated
Slide elements: Cold roll...
DZ 9301-E-305
305
305
0
0.0
0.0
0.0
0.0
153.9
179.3
198.4
217.4
0
0.0
0.0
203.2
260.4
279.4
272
1.40
83024900
64905114
64905114
Steel, zinc-plated
Slide elements: Cold roll...
DZ 9301-E-356
356
356
0
0.0
0.0
0.0
0.0
204.7
230.1
249.2
268.2
0
0.0
0.0
254.0
311.2
330.2
272
1.64
83024900
64905116
64905116
Steel, zinc-plated
Slide elements: Cold roll...
DZ 9301-E-406
406
406
127
0.0
0.0
0.0
0.0
255.5
280.9
300.0
319.0
0
0.0
0.0
304.8
362.0
381.0
272
1.90
83024900
64905118
64905118
Steel, zinc-plated
Slide elements: Cold roll...
DZ 9301-E-457
457
457
127
0.0
0.0
0.0
246.1
306.3
331.7
350.8
369.8
0
0.0
0.0
355.6
412.8
431.8
272
2.15
83024900
64905120
64905120
Steel, zinc-plated
Slide elements: Cold roll...
DZ 9301-E-508
508
508
127
190.5
0.0
0.0
296.9
357.1
382.5
401.6
420.6
0
0.0
0.0
406.4
463.6
482.6
272
2.38
83024900
64905122
64905122
Steel, zinc-plated
Slide elements: Cold roll...
DZ 9301-E-559
559
559
127
190.5
0.0
0.0
347.7
407.9
433.3
452.4
471.4
0
0.0
0.0
457.2
514.4
533.4
272
2.61
83024900
64905124
64905124
Steel, zinc-plated
Slide elements: Cold roll...
DZ 9301-E-610
610
610
127
190.5
0.0
0.0
398.5
458.7
484.1
503.2
522.2
0
0.0
0.0
508.0
565.2
584.2
267
2.88
83024900
64905126
64905126
Steel, zinc-plated
Slide elements: Cold roll...
DZ 9301-E-660
660
660
127
190.5
0.0
0.0
449.3
509.5
534.9
554.0
573.0
0
0.0
0.0
558.8
616.0
635.0
264
3.13
83024900
64905128
64905128
Steel, zinc-plated
Slide elements: Cold roll...
DZ 9301-E-711
711
711
127
190.5
0.0
0.0
500.1
560.3
585.7
604.8
623.8
0
0.0
0.0
609.6
666.8
685.8
261
3.37
83024900
64905130
64905130
Steel, zinc-plated
Slide elements: Cold roll...
DZ 9301-E-762
762
762
127
190.5
368.3
0.0
550.9
611.1
636.5
655.6
674.6
235
0.0
501.7
660.4
717.6
736.6
258
3.62
83024900
64905132
64905132
Steel, zinc-plated
Slide elements: Cold roll...
DZ 9301-E-813
813
813
127
190.5
368.3
0.0
601.7
661.9
687.3
706.4
725.4
235
393.7
552.5
711.2
768.4
787.4
256
3.86
83024900
64905134
64905134
Steel, zinc-plated
Slide elements: Cold roll...
DZ 9301-E-864
864
864
127
190.5
368.3
469.9
652.5
712.7
738.1
757.2
776.2
235
419.1
603.3
762.0
819.2
838.2
253
4.15
83024900
64905136
64905136
Steel, zinc-plated
Slide elements: Cold roll...
DZ 9301-E-914
914
914
127
190.5
368.3
520.7
703.3
763.5
788.9
808.0
827.0
235
444.5
654.1
812.8
870.0
889.0
248
4.37
83024900
64905140
64905140
Steel, zinc-plated
Slide elements: Cold roll...
DZ 9301-E-1016
1016
1016
127
190.5
368.3
520.7
804.9
865.1
890.5
909.6
928.6
235
546.1
755.7
914.4
971.6
990.6
237
4.88
83024900
64905142
64905142
Steel, zinc-plated
Slide elements: Cold roll...
DZ 9301-E-1067
1067
1067
127
190.5
368.3
520.7
855.7
915.9
941.3
960.4
979.4
235
546.1
806.5
965.2
1022.4
1041.4
228
5.11
83024900
64905144
64905144
Steel, zinc-plated
Slide elements: Cold roll...
DZ 9301-E-1118
1118
1118
127
190.5
368.3
520.7
906.5
966.7
992.1
1011.2
1030.2
235
546.1
857.3
1016.0
1073.2
1092.2
218
5.35
83024900
64905148
64905148
Steel, zinc-plated
Slide elements: Cold roll...
DZ 9301-E-1219
1219
1219
127
190.5
368.3
520.7
1008.1
1068.3
1093.7
1112.8
1131.8
235
596.9
958.9
1117.8
1174.8
1193.8
204
5.86
83024900
64905154
64905154
Steel, zinc-plated
Slide elements: Cold roll...
DZ 9301-E-1372
1372
1372
127
190.5
368.3
520.7
1160.5
1220.8
1246.2
1265.2
1284.2
235
596.9
958.9
1270.0
1327.2
1346.2
204
6.60
83024900
64905160
64905160
Steel, zinc-plated
Slide elements: Cold roll...
DZ 9301-E-1524
1524
1524
127
190.5
368.3
520.7
1312.9
1373.1
1398.5
1417.6
1436.6
235
596.9
958.9
1422.4
1479.6
1498.6
182
7.32
83024900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D