Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DZ 3832 EC-B - Slides DZ 3832 EC-B, width 12.7 mm, up to 45 kg, full extension
MÄDLER
Drive Element
Telescopic Slides
Powered by
CAD모델 선택
{maedler/antriebselemente/auszugschienen/azs_dz_3832_ec-b.prj},{NB=64901550_0},{ARTNR=64901550},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Schienenteile: kaltgewalzter Stahl, hell verzinkt, Kugelkäfige: Kunststoff / verzinkter Stahl, Kugeln: gehärteter Stahl},{BEZ=DZ 3832 EC-B-500},{SL=500},{AUSZUG=508},{AUSZUG1=0.00},{A=0},{B=352},{C=0},{D=224},{E=0},{LASTWERT=45},{GEW=1.44},{CTN=83024900},{A1=41.95},{A2=138.2},{A3=234.2},{A4=0.0},{A5=0.0},{PPATH=dz_3832_ec-b_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
SL
Slide length
[mm]
AUSZUG
Travel
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
LASTWERT
Load Rating / Pair
[kg]
GEW
Weight / Pair
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64901535
64901535
Steel, zinc-plated
Slide elements: Cold roll...
DZ 3832 EC-B-350
350
310
0
206
0
0
0
43
0.97
83024900
64901540
64901540
Steel, zinc-plated
Slide elements: Cold roll...
DZ 3832 EC-B-400
400
406
0
257
0
0
0
44
1.12
83024900
64901545
64901545
Steel, zinc-plated
Slide elements: Cold roll...
DZ 3832 EC-B-450
450
457
0
305
0
224
0
45
1.27
83024900
64901550
64901550
Steel, zinc-plated
Slide elements: Cold roll...
DZ 3832 EC-B-500
500
508
0
352
0
224
0
45
1.44
83024900
64901555
64901555
Steel, zinc-plated
Slide elements: Cold roll...
DZ 3832 EC-B-550
550
559
0
407
352
224
0
45
1.60
83024900
64901560
64901560
Steel, zinc-plated
Slide elements: Cold roll...
DZ 3832 EC-B-600
600
610
224
0
416
224
352
45
1.77
83024900
64901565
64901565
Steel, zinc-plated
Slide elements: Cold roll...
DZ 3832 EC-B-650
650
660
224
0
416
224
352
44
1.92
83024900
64901570
64901570
Steel, zinc-plated
Slide elements: Cold roll...
DZ 3832 EC-B-700
700
711
224
0
544
224
352
43
2.09
83024900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D