lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DZ 3301 - Slides DZ 3301, Width 12.7 mm, to 68 kg, Over Extension
MÄDLER
Drive Element
Telescopic Slides
Powered by
CAD모델 선택
{maedler/antriebselemente/auszugschienen/azs_dz_3301.prj},{NB=64902818_0},{ARTNR=64902818},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Schienenteile: kaltgewalzter Stahl, hell verzinkt, Kugelkäfige: kaltgewalzter, verzinkter Stahl, Kugeln: gehärteter Stahl},{BEZ=DZ 3301-457},{SL=457},{AUSZUG=483},{AUSZUG1=0},{A=212.8},{B=314.4},{C=374.6},{D=387.3},{E=412.7},{F=361.9},{LASTWERT=66},{GEW=1.82},{BB1=5.100},{BH1=4.6},{PPATH=../3301/3301_asmtpl.prj},{CTN=83024900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
SL
Slide length
[mm]
AUSZUG
Travel ±3.2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
LASTWERT
Load Rating / Pair
[kg]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64902812
64902812
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 3301-305
305
330
0.0
162.1
222.2
235.0
260.3
209.5
68
1.20
83024900
64902814
64902814
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 3301-356
356
381
0.0
212.8
273.0
285.7
311.1
260.3
67
1.41
83024900
64902816
64902816
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 3301-406
406
432
0.0
263.6
323.8
336.5
361.9
311.1
67
1.59
83024900
64902818
64902818
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 3301-457
457
483
212.8
314.4
374.6
387.3
412.7
361.9
66
1.82
83024900
64902820
64902820
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 3301-508
508
533
238.2
365.2
425.4
438.1
463.5
412.7
66
2.00
83024900
64902822
64902822
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 3301-559
559
584
263.6
416.0
476.2
488.9
514.3
463.5
64
2.23
83024900
64902824
64902824
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 3301-610
610
635
289.0
466.8
527.0
539.7
565.1
514.3
61
2.41
83024900
64902826
64902826
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 3301-660
660
686
314.4
517.6
577.8
590.5
615.9
565.1
58
2.64
83024900
64902828
64902828
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 3301-711
711
737
339.8
568.4
628.6
641.3
666.7
615.9
55
2.81
83024900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D