lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DZ 2431 - Slides DZ 2431, Width 16 mm, to 20 kg, Compact Profile, Full extension
MÄDLER
Drive Element
Telescopic Slides
Powered by
CAD모델 선택
{maedler/antriebselemente/auszugschienen/azs_dz_2431.prj},{NB=64900130_0},{ARTNR=64900130},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Schienenteile: kaltgewalzter Stahl, hell verzinkt, Kugelkäfige: kaltgewalzter, verzinkter Stahl, Kugeln: gehärteter Stahl},{BEZ=DZ 2431-300},{SL=300},{AUSZUG=329},{AUSZUG1=0},{A=0},{B=160},{C=245},{D=260},{LW=20},{GEW=0.67},{CTN=83024900},{PPATH=dz_2431_sbl.prj},{DIST=11.5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
SL
Slide length
[mm]
AUSZUG
Travel
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
LW
Load Rating / Pair
[kg]
GEW
Weight / Pair
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64900115
64900115
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2431-150
150
156
0
0
95
110
15
0.32
83024900
64900120
64900120
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2431-200
200
231
0
0
145
160
17
0.43
83024900
64900125
64900125
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2431-250
250
280
0
0
195
210
19
0.55
83024900
64900130
64900130
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2431-300
300
329
0
160
245
260
20
0.67
83024900
64900135
64900135
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2431-350
350
379
0
210
295
310
20
0.79
83024900
64900140
64900140
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2431-400
400
428
0
260
345
360
18
0.90
83024900
64900145
64900145
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2431-450
450
477
205
310
395
410
16
1.02
83024900
64900150
64900150
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2431-500
500
526
230
360
445
460
13
1.15
83024900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D