lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DS 0305 - Slides DS 0305, Width 19.1 mm, to 70 kg, Over Extension, Stainless Steel
MÄDLER
Drive Element
Telescopic Slides
Powered by
CAD모델 선택
{maedler/antriebselemente/auszugschienen/azs_ds_0305.prj},{NB=64922418_0},{ARTNR=64922418},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{BEZ=DS 0305-457},{SL=457},{AUSZUG=480},{AUSZUG1=0},{A=212.7},{B=0.0},{C=400.0},{D=412.7},{E=425.4},{F=301.6},{LASTWERT=62},{GEW=1.81},{BB1=5.300},{BH1=4.600},{PPATH=0305_asmtpl.prj},{CTN=83024900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
SL
Slide length
[mm]
AUSZUG
Travel -3.2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
LASTWERT
Load Rating / Pair
[kg]
GEW
Weight / Pair
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64922412
64922412
Stainless steel
Stainless steel 1.4301 (A...
DS 0305-305
305
327
0.0
0.0
0.0
260.3
273.0
0.0
70
1.21
83024900
64922414
64922414
Stainless steel
Stainless steel 1.4301 (A...
DS 0305-356
356
378
0.0
0.0
298.4
311.1
323.8
0.0
68
1.42
83024900
64922416
64922416
Stainless steel
Stainless steel 1.4301 (A...
DS 0305-406
406
429
0.0
0.0
349.2
361.9
374.6
250.8
65
1.63
83024900
64922418
64922418
Stainless steel
Stainless steel 1.4301 (A...
DS 0305-457
457
480
212.7
0.0
400.0
412.7
425.4
301.6
62
1.81
83024900
64922420
64922420
Stainless steel
Stainless steel 1.4301 (A...
DS 0305-508
508
530
238.1
365.2
450.8
463.5
476.2
352.4
57
2.03
83024900
64922422
64922422
Stainless steel
Stainless steel 1.4301 (A...
DS 0305-559
559
581
263.5
415.9
501.6
514.3
527.0
403.2
52
2.24
83024900
64922424
64922424
Stainless steel
Stainless steel 1.4301 (A...
DS 0305-610
610
632
288.9
466.7
552.4
565.1
577.8
454.0
46
2.46
83024900
64922426
64922426
Stainless steel
Stainless steel 1.4301 (A...
DS 0305-660
660
683
314.3
517.7
603.2
615.9
628.6
504.8
41
2.68
83024900
64922428
64922428
Stainless steel
Stainless steel 1.4301 (A...
DS 0305-711
711
734
339.7
568.3
654.0
666.7
679.4
555.6
36
2.90
83024900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D