Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DA 4160 - Telescopic Slides DA 4160, width 26,5mm, to 300 kg, full ext., aluminium
MÄDLER
Drive Element
Telescopic Slides
Powered by
CAD모델 선택
{maedler/antriebselemente/auszugschienen/azs_da_4160.prj},{NB=64905555_0},{ARTNR=64905555},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Schienenteile: Aluminium, korrosionsbeständig, Kugelkäfige und Kugeln: Edelstahl},{BEZ=DA 4160-550},{SL=550},{AUSZUG=550},{AUSZUG1=0},{A=0},{B=267.500},{C=0},{D=150},{LW=300},{GEW=4.68},{CTN=83024900},{VERSION=2},{PPATH=4160_da_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
SL
Slide length
[mm]
AUSZUG
Travel ±3.2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
LW
Load Value
[kg]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64905530
64905530
Aluminium
Slide elements: Aluminium...
DA 4160-300
300
300
285
0.000
100
0
240
2.50
83024900
64905535
64905535
Aluminium
Slide elements: Aluminium...
DA 4160-350
350
350
335
0.000
150
0
255
2.93
83024900
64905540
64905540
Aluminium
Slide elements: Aluminium...
DA 4160-400
400
400
385
0.000
200
0
270
3.37
83024900
64905545
64905545
Aluminium
Slide elements: Aluminium...
DA 4160-450
450
450
435
0.000
250
0
285
3.80
83024900
64905550
64905550
Aluminium
Slide elements: Aluminium...
DA 4160-500
500
500
485
0.000
300
0
300
4.24
83024900
64905555
64905555
Aluminium
Slide elements: Aluminium...
DA 4160-550
550
550
0
267.500
0
150
300
4.68
83024900
64905560
64905560
Aluminium
Slide elements: Aluminium...
DA 4160-600
600
600
0
292.500
0
175
300
5.12
83024900
64905565
64905565
Aluminium
Slide elements: Aluminium...
DA 4160-650
650
650
0
317.500
0
200
295
5.56
83024900
64905570
64905570
Aluminium
Slide elements: Aluminium...
DA 4160-700
700
700
0
342.500
0
225
290
6.00
83024900
64905580
64905580
Aluminium
Slide elements: Aluminium...
DA 4160-800
800
800
0
392.500
0
275
270
6.87
83024900
64905590
64905590
Aluminium
Slide elements: Aluminium...
DA 4160-900
900
900
0
442.500
0
325
250
7.75
83024900
64905600
64905600
Aluminium
Slide elements: Aluminium...
DA 4160-1000
1000
1000
0
492.500
0
375
230
8.62
83024900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D