카탈로그: LAPP
생성됨: 16.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® LA - Durchführungstüllen aus CR
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT® Ducts
Powered by
CAD모델 선택
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_durchfuehrungen/la.prj},{NB=SKINDICHT LA 6 Art. Nr. 61713550},{IDNR=},{ATN=61713550},{GR=LA 6},{F=6},{C=8.0},{A=14},{B=9},{D=2},{E=3.00},{MATERIAL=CR},{VPE=MIN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ATN
Part number
ⁿ/ₐ
GR
Size
ⁿ/ₐ
F
[mm]
C
[mm]
A
[mm]
B
Bohrung Ø
[mm]
D
[mm]
E
[mm]
MATERIAL
Material
ⁿ/ₐ
SKINDICHT® LA 3 Art....
61713520
LA 3
3
6.5
10
7
2
1.50
CR
SKINDICHT® LA 4 Art....
61713530
LA 4
4
6.0
11
8
2
2.00
CR
SKINDICHT® LA 5 Art....
61713540
LA 5
5
7.5
11
7
2
2.75
CR
SKINDICHT® LA 6 Art....
61713550
LA 6
6
8.0
14
9
2
3.00
CR
SKINDICHT® LA 7 Art....
61713560
LA 7
7
8.5
16
12
2
3.25
CR
SKINDICHT® LA 8 Art....
61713570
LA 8
8
9.0
15
11
2
3.50
CR
SKINDICHT® LA 9 Art....
61713580
LA 9
9
7.5
16
11
2
2.75
CR
SKINDICHT® LA 11 Art...
61713590
LA 11
11
8.0
19
14
2
3.00
CR
SKINDICHT® LA 12 Art...
61713600
LA 12
12
7.0
25
18
2
2.50
CR
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D