카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0495 - Linear actuators
KIPP USA
Tube Connectors
Powered by
CAD모델 선택
{kipp_usa/profilverbinder/29105.prj},{NB=K0495.180101X300},{TYP=18},{L=300},{B=18},{J=24},{L1=17},{L2=77.5},{M=18},{GEW=0.5406},{EAN=4059245195480},{XHUB1=145},{D1X=6},{XA=5},{XB=2},{XC=12},{XD=3},{XE=1.2},{XF=179},{XG=2},{XH=14.38},{XI=7.5},{XJ=13},{XK=3.7},{XL=11.6},{XM=13},{TYP1=2},{NDM=3},{BESTKIPPUSA=K0495.180101X300},{AUSF=Kugellager},{SPINDEL=Tr 10x2},{D1=6h9},{P1=2 x 2 x 12},{V1=M 3 x 5},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{XHUB=$XHUB1.,[0:$XHUB1.]},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{HUB=145}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
TYP
Type E
[mm]
SPINDEL
Spindle
[mm]
L
Standard lengths
[mm]
B
external diameter
[mm]
D1
diameter
[mm]
J
width
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
distance
[mm]
P1
Parallel key DIN 6885
[mm]
V1
Screw
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0495.300001X300
K0495.300001X300
slide bearing
30
Tr 14x3
300
30
8h8
38
26
100.0
28
2x2x20
M 4 x 8
0.9010
Yes
4059245195503
31.12.2099
98% Warenverfügbarkeit. N...
K0495.300001X500
K0495.300001X500
slide bearing
30
Tr 14x3
500
30
8h9
39
26
100.0
28
2 x 2 x 20
M 4 x 8
1.3380
Yes
4059245195510
31.12.2099
98% Warenverfügbarkeit. N...
K0495.300001X800
K0495.300001X800
slide bearing
30
Tr 14x3
800
30
8h10
40
26
100.0
28
2 x 2 x 20
M 4 x 8
1.9000
Yes
4059245195527
31.12.2099
98% Warenverfügbarkeit. N...
K0495.400001X300
K0495.400001X300
slide bearing
40
Tr 20x4
300
40
12h8
55
38
104.5
44
4 x 4 x 32
M 6 x 10
1.6760
Yes
4059245195572
31.12.2099
98% Warenverfügbarkeit. N...
K0495.400001X500
K0495.400001X500
slide bearing
40
Tr 20x4
500
40
12h8
55
38
104.5
44
4 x 4 x 32
M 6 x 10
2.5100
Yes
4059245195589
31.12.2099
98% Warenverfügbarkeit. N...
K0495.400001X800
K0495.400001X800
slide bearing
40
Tr 20x4
800
40
12h8
55
38
104.5
44
4 x 4 x 32
M 6 x 10
4.5500
Yes
4059245195596
31.12.2099
98% Warenverfügbarkeit. N...
K0495.400001X1000
K0495.400001X1000
slide bearing
40
Tr 20x4
1000
40
12h8
55
38
104.5
44
4 x 4 x 32
M 6 x 10
5.6000
Yes
4059245195565
31.12.2099
98% Warenverfügbarkeit. N...
K0495.500001X500
K0495.500001X500
slide bearing
50
Tr 20x4
500
50
12h8
63
38
117.5
44
4 x 4 x 32
M 6 x 10
3.2600
Yes
4059245195657
31.12.2099
98% Warenverfügbarkeit. N...
K0495.500001X800
K0495.500001X800
slide bearing
50
Tr 20x4
800
50
12h8
63
38
117.5
44
4 x 4 x 32
M 6 x 10
4.8000
Yes
4059245195664
31.12.2099
98% Warenverfügbarkeit. N...
K0495.500001X1000
K0495.500001X1000
slide bearing
50
Tr 20x4
1000
50
12h8
63
38
117.5
44
4 x 4 x 32
M 6 x 10
5.7500
Yes
4059245195640
31.12.2099
98% Warenverfügbarkeit. N...
K0495.180101X300
K0495.180101X300
ball bearing
18
Tr 10x2
300
18
6h9
24
17
77.5
18
2 x 2 x 12
M 3 x 5
0.5406
Yes
4059245195480
31.12.2099
98% Warenverfügbarkeit. N...
K0495.180101X500
K0495.180101X500
ball bearing
18
Tr 10x2
500
18
6h9
24
17
77.5
18
2 x 2 x 12
M 3 x 5
0.5877
Yes
4059245195497
31.12.2099
98% Warenverfügbarkeit. N...
K0495.300101X300
K0495.300101X300
ball bearing
30
Tr 14x3
300
30
8h8
38
26
100.0
28
2 x 2 x 20
M 4 x 8
0.9165
Yes
4059245195534
31.12.2099
98% Warenverfügbarkeit. N...
K0495.300101X500
K0495.300101X500
ball bearing
30
Tr 14x3
500
30
8h8
38
26
100.0
28
2 x 2 x 20
M 4 x 8
1.3110
Yes
4059245195541
31.12.2099
98% Warenverfügbarkeit. N...
K0495.300101X800
K0495.300101X800
ball bearing
30
Tr 14x3
800
30
8h8
38
26
100.0
28
2 x 2 x 20
M 4 x 8
1.8200
Yes
4059245195558
31.12.2099
98% Warenverfügbarkeit. N...
K0495.400101X300
K0495.400101X300
ball bearing
40
Tr 20x4
300
40
12h8
55
38
104.5
44
4 x 4 x 32
M 6 x 10
1.8410
Yes
4059245195619
31.12.2099
98% Warenverfügbarkeit. N...
K0495.400101X500
K0495.400101X500
ball bearing
40
Tr 20x4
500
40
12h8
55
38
104.5
44
4 x 4 x 32
M 6 x 10
2.4930
Yes
4059245195626
31.12.2099
98% Warenverfügbarkeit. N...
K0495.400101X800
K0495.400101X800
ball bearing
40
Tr 20x4
800
40
12h8
55
38
104.5
44
4 x 4 x 32
M 6 x 10
3.5000
Yes
4059245195633
31.12.2099
98% Warenverfügbarkeit. N...
K0495.400101X1000
K0495.400101X1000
ball bearing
40
Tr 20x4
1000
40
12h8
55
38
104.5
44
4 x 4 x 32
M 6 x 10
4.4100
Yes
4059245195602
31.12.2099
98% Warenverfügbarkeit. N...
K0495.500101X500
K0495.500101X500
ball bearing
50
Tr 20x4
500
50
12h8
63
38
117.5
44
4 x 4 x 32
M 6 x 10
3.2400
Yes
4059245195688
31.12.2099
98% Warenverfügbarkeit. N...
K0495.500101X800
K0495.500101X800
ball bearing
50
Tr 20x4
800
50
12h8
63
38
117.5
44
4 x 4 x 32
M 6 x 10
4.6800
Yes
4059245195695
31.12.2099
98% Warenverfügbarkeit. N...
K0495.500101X1000
K0495.500101X1000
ball bearing
50
Tr 20x4
1000
50
12h8
63
38
117.5
44
4 x 4 x 32
M 6 x 10
6.8900
Yes
4059245195671
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D