카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0476 - Tube clamps right-angle aluminium
KIPP USA
Tube Connectors
Powered by
CAD모델 선택
{kipp_usa/profilverbinder/29008_2.prj},{NB=K0476.530},{A=30.10},{B=30.10},{C=30.10},{D=40},{E=45},{G=40},{H=38},{K=51},{L=80},{M=60},{N=53},{P=25},{R=49},{GEW=0.2590},{EAN=4059245193752},{NDM=8.0},{NDM1=8.0},{XA=13.0},{XB=5.3},{XC=25.0},{XD=16.0},{XE=1.6},{XF=13.0},{XG=5.0},{XH=15.0},{XI=6.0},{XJ=4.0},{XK=14.38},{XL=8.0},{XM=13.0},{XN=3.7},{XO=11.6},{XP=13.0},{XQ=18.0},{XR=2.5},{XS=35.0},{XT=30.0},{XU=44.0},{XV=18.0},{XW=15.0},{XX=9.0},{XY=5.4},{BESTKIPPUSA=K0476.530},{S=M 8 x 25},{T=M 8 x 15},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
A
clamping hole
[mm]
B
clamping hole
[mm]
C
clamping hole
[mm]
D
Distance
[mm]
E
height
[mm]
G
external diameter
[mm]
H
depth of clamping
[mm]
K
total width
[mm]
L
total length
[mm]
M
Distance
[mm]
N
total height
[mm]
P
borehole distance
[mm]
R
Distance
[mm]
S
screw type
[mm]
T
screw type
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0476.530
K0476.530
30.10
30.10
30.10
40
45
40
38
51
80
60
53
25
49
M 8 x 25
M 8 x 15
0.2590
Yes
4059245193752
31.12.2099
98% Warenverfügbarkeit. N...
K0476.540
K0476.540
40.17
40.17
40.17
56
60
56
58
71
116
88
73
35
70
M 10 x 30
M 8 x 10
0.7259
Yes
4059245193769
31.12.2099
98% Warenverfügbarkeit. N...
K0476.550
K0476.550
50.22
50.22
50.22
66
70
66
70
78
136
108
80
40
90
M 10 x 35
M 10 x 15
1.0010
Yes
4059245193776
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D