카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0125 - Adjustable Handles 2K soft-touch with internal thread
KIPP USA
Product lines KIPP Inc.
SYMPA touch
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/sympa_touch/06604_1.prj},{NB=K0125.31001},{D=16.0},{D1=21.0},{D2=22.0},{H=37.0},{H1=10.0},{H2=17.0},{H3=51.6},{H4=56.1},{A=80.2},{A1=91.2},{B=20.7},{ZZ=22},{GEW=0.0616},{EAN=4059245103270},{TYP=2.0},{NDM=10.0},{NDM1=0.0000},{TAB=1.000},{XA=1.2},{XB=1.2},{XC=70.0},{XD=100.0},{XE=7.0},{XF=9.0},{XG=34.6},{XH=18.9},{XI=28.2},{XJ=16.3},{XK=792.0},{XL=356.0},{XM=18.3},{XN=33.2},{XO=193.0},{XP=51.1},{XQ=19.2},{XR=54.5},{XS=78.6},{XT=24.0},{XU=90.0},{XV=3.0},{XW=31.0},{XX=35.2},{XY=0.2},{XZ=2.2},{XA1=34.7},{XB1=40.1},{XC1=27.0},{XD1=19.9},{XE1=10.3},{XF1=23.1},{XG1=10.7},{XH1=53.8},{XI1=58.0},{XJ1=25.0},{XK1=1.5},{XL1=8.6},{XM1=7.7},{XN1=1.7},{XO1=38.8},{XP1=7748.0},{XQ1=111.0},{XR1=19.7},{XS1=7.9},{XT1=23.0},{XU1=3.5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
IGX
thread
[mm]
T
Screw-depth
[mm]
D
diameter
[mm]
D1
Drchmesser
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0125.10401
K0125.10401
1
M4
9
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0172
Yes
4059245103157
31.12.2099
98% Warenverfügbarkeit. N...
K0125.10501
K0125.10501
1
M5
9
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0167
Yes
4059245103171
31.12.2099
98% Warenverfügbarkeit. N...
K0125.10601
K0125.10601
1
M6
9
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0160
Yes
4059245103195
31.12.2099
98% Warenverfügbarkeit. N...
K0125.20601
K0125.20601
2
M6
12
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0374
Yes
4059245103218
31.12.2099
98% Warenverfügbarkeit. N...
K0125.20801
K0125.20801
2
M8
12
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0349
Yes
4059245103232
31.12.2099
98% Warenverfügbarkeit. N...
K0125.30801
K0125.30801
3
M8
14
16.0
21.0
22.0
37.0
10.0
17.0
51.6
56.1
80.2
91.2
20.7
22
0.0651
Yes
4059245103256
31.12.2099
98% Warenverfügbarkeit. N...
K0125.31001
K0125.31001
3
M10
14
16.0
21.0
22.0
37.0
10.0
17.0
51.6
56.1
80.2
91.2
20.7
22
0.0616
Yes
4059245103270
31.12.2099
98% Warenverfügbarkeit. N...
K0125.1AE01
K0125.1AE01
1
8-32
9
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0154
Yes
4059245402090
31.12.2099
98% Warenverfügbarkeit. N...
K0125.1A001
K0125.1A001
1
10-24
9
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0146
Yes
4059245402069
31.12.2099
98% Warenverfügbarkeit. N...
K0125.1A101
K0125.1A101
1
10-32
9
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0151
Yes
4059245402076
31.12.2099
98% Warenverfügbarkeit. N...
K0125.1A201
K0125.1A201
1
1/4-20
9
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0142
Yes
4059245402083
31.12.2099
98% Warenverfügbarkeit. N...
K0125.2A201
K0125.2A201
2
1/4-20
12
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0348
Yes
4059245402106
31.12.2099
98% Warenverfügbarkeit. N...
K0125.2A301
K0125.2A301
2
5/16-18
12
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0327
Yes
4059245402113
31.12.2099
98% Warenverfügbarkeit. N...
K0125.3A301
K0125.3A301
3
5/16-18
14
16.0
21.0
22.0
37.0
10.0
17.0
51.6
56.1
80.2
91.2
20.7
22
0.0621
Yes
4059245402120
31.12.2099
98% Warenverfügbarkeit. N...
K0125.3A401
K0125.3A401
3
3/8-16
14
16.0
21.0
22.0
37.0
10.0
17.0
51.6
56.1
80.2
91.2
20.7
22
0.0596
Yes
4059245402137
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D