카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1647 - Hex head bolts, stainless steel with seal washer in Hygienic DESIGN
KIPP USA
Product lines KIPP Inc.
NOVOnox hygienic
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/nowonox_hygienic/07170-11.prj},{NB=K1647.1116X80},{BESTKIPPUSA=K1647.1116X80},{FORM=B},{FORMTYP=mit Schaft},{OBERF=poliert},{B=38},{D=M16},{D1=35},{D2=37.25},{H=3.0},{K=32.1},{L=80},{L1=21.8},{R=6},{R1=2.50},{SW=24},{GEW=0.2183},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245521333},{FILTER=KIPP,KIPP_USA,NORELEM,},{ANZM=Info},{NDM=16.000},{H1=2.0},{DD1=2.0},{E=26.50},{XA=30.0},{XB=14.8},{XC=38.000},{XE=6.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order number
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMTYP
Form-Type
ⁿ/ₐ
OBERF
Surface finish body
ⁿ/ₐ
B
[mm]
D
Thread
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
H
height
[mm]
K
Head height
[mm]
L
Length
[mm]
L1
[mm]
R
Radius
[mm]
SW
Key-wide
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1647.1104X08
K1647.1104X08
A
without shaft
polished
0
M04
10
11.25
2.0
11.1
8
5.9
3
7
0.0033
Yes
4059245520671
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1104X10
K1647.1104X10
A
without shaft
polished
0
M04
10
11.25
2.0
11.1
10
5.9
3
7
0.0034
Yes
4059245520688
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1104X12
K1647.1104X12
A
without shaft
polished
0
M04
10
11.25
2.0
11.1
12
5.9
3
7
0.0036
Yes
4059245520695
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1104X16
K1647.1104X16
A
without shaft
polished
0
M04
10
11.25
2.0
11.1
16
5.9
3
7
0.0039
Yes
4059245520701
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1104X20
K1647.1104X20
A
without shaft
polished
0
M04
10
11.25
2.0
11.1
20
5.9
3
7
0.0042
Yes
4059245520718
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1104X25
K1647.1104X25
B
with shaft
polished
14
M04
10
11.25
2.0
11.1
25
5.9
3
7
0.0052
Yes
4059245520725
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1104X30
K1647.1104X30
B
with shaft
polished
14
M04
10
11.25
2.0
11.1
30
5.9
3
7
0.0060
Yes
4059245520732
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1104X35
K1647.1104X35
B
with shaft
polished
14
M04
10
11.25
2.0
11.1
35
5.9
3
7
0.0068
Yes
4059245520749
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1104X40
K1647.1104X40
B
with shaft
polished
14
M04
10
11.25
2.0
11.1
40
5.9
3
7
0.0072
Yes
4059245520756
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1105X10
K1647.1105X10
A
without shaft
polished
0
M05
12
13.10
2.0
13.1
10
7.4
3
8
0.0050
Yes
4059245520763
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1105X12
K1647.1105X12
A
without shaft
polished
0
M05
12
13.10
2.0
13.1
12
7.4
3
8
0.0051
Yes
4059245520770
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1105X16
K1647.1105X16
A
without shaft
polished
0
M05
12
13.10
2.0
13.1
16
7.4
3
8
0.0057
Yes
4059245520787
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1105X20
K1647.1105X20
A
without shaft
polished
0
M05
12
13.10
2.0
13.1
20
7.4
3
8
0.0066
Yes
4059245520794
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1105X25
K1647.1105X25
B
with shaft
polished
16
M05
12
13.10
2.0
13.1
25
7.4
3
8
0.0073
Yes
4059245520800
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1105X30
K1647.1105X30
B
with shaft
polished
16
M05
12
13.10
2.0
13.1
30
7.4
3
8
0.0110
Yes
4059245520817
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1105X35
K1647.1105X35
B
with shaft
polished
16
M05
12
13.10
2.0
13.1
35
7.4
3
8
0.0096
Yes
4059245520824
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1105X40
K1647.1105X40
B
with shaft
polished
16
M05
12
13.10
2.0
13.1
40
7.4
3
8
0.0117
Yes
4059245520831
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1105X45
K1647.1105X45
B
with shaft
polished
16
M05
12
13.10
2.0
13.1
45
7.4
3
8
0.0128
Yes
4059245520848
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1105X50
K1647.1105X50
B
with shaft
polished
16
M05
12
13.10
2.0
13.1
50
7.4
3
8
0.0139
Yes
4059245520855
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1106X12
K1647.1106X12
A
without shaft
polished
0
M06
14
15.74
2.5
15.1
12
9.1
3
10
0.0097
Yes
4059245520862
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1106X16
K1647.1106X16
A
without shaft
polished
0
M06
14
15.74
2.5
15.1
16
9.1
3
10
0.0102
Yes
4059245520879
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1106X20
K1647.1106X20
A
without shaft
polished
0
M06
14
15.74
2.5
15.1
20
9.1
3
10
0.0109
Yes
4059245520886
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1106X25
K1647.1106X25
A
without shaft
polished
0
M06
14
15.74
2.5
15.1
25
9.1
3
10
0.0126
Yes
4059245520893
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1106X30
K1647.1106X30
B
with shaft
polished
18
M06
14
15.74
2.5
15.1
30
9.1
3
10
0.0131
Yes
4059245520909
31.12.2099
98% Warenverfügbarkeit. N...
K1647.1106X35
K1647.1106X35
B
with shaft
polished
18
M06
14
15.74
2.5
15.1
35
9.1
3
10
0.0180
Yes
4059245520916
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D