카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1782 - Wheels heavy-load wheel body welded
KIPP USA
Material handling
Wheels and rollers
Powered by
CAD모델 선택
{kipp_usa/material_handling/wheels_and_rollers/95060.prj},{NB=K1782.16050},{BESTKIPPUSA=K1782.16050},{RL=Kugellager},{B=50},{B1=60},{D=160},{D1=20},{TFK=700},{GEW=1.7830},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245597581},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K1782.12550
K1782.12550
ball bearing
50
60
125
20
500
1.2310
Yes
4059245597574
K1782.16050
K1782.16050
ball bearing
50
60
160
20
700
1.7830
Yes
4059245597581
K1782.20050
K1782.20050
ball bearing
50
60
200
20
1000
2.4500
Yes
4059245597598
K1782.25060
K1782.25060
ball bearing
60
70
250
25
1350
4.1200
Yes
4059245597604
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D