카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1780 - Wheels aluminium rims with injection-moulded tread
KIPP USA
Material handling
Wheels and rollers
Powered by
CAD모델 선택
{kipp_usa/material_handling/wheels_and_rollers/95058.prj},{NB=K1780.12540},{BESTKIPPUSA=K1780.12540},{RL=Kugellager},{B=40},{B1=45},{D=125},{D1=15},{TFK=350},{GEW=0.5788},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245597482},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K1780.10040
K1780.10040
ball bearing
40
45
100
15
250
0.4415
Yes
4059245597475
K1780.12540
K1780.12540
ball bearing
40
45
125
15
350
0.5788
Yes
4059245597482
K1780.16050
K1780.16050
ball bearing
50
60
160
20
550
1.1430
Yes
4059245597499
K1780.18050
K1780.18050
ball bearing
50
60
180
20
600
1.2570
Yes
4059245597505
K1780.20050
K1780.20050
ball bearing
50
60
200
20
800
1.5400
Yes
4059245597512
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D