카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0722 - Rod ends with plain bearing external thread, narrow version DIN ISO 12240-4
KIPP USA
Joints
Powered by
CAD모델 선택
{kipp_usa/joints/27631.prj},{NB=K0722.20},{BESTKIPPUSA=K0722.20},{AUSF=Rechtsgewinde},{ROT=0},{D=20 -0,010},{D1=M 20 x 1,5},{A=78},{B=53},{H=16},{H1=13.0},{K=29},{L=43},{L1=25},{W=8},{TZD=31.5},{TZS=60.0},{GEW=0.3045},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245180615},{DX=20},{XROT=0,[-$W.:$W.]},{NDM=20.0},{KDM=18.160},{ST=1.500},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
ⁿ/ₐ
D1
thread
[mm]
A
distance
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
K
ball
[mm]
L
Length
[mm]
L1
Length
[mm]
W
angle a
[°]
TZD
basic dynamic load rating
[kN]
TZS
basic static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K0722.06
K0722.06
right-hand thread
6 -0,008
M 6
36
20
6
4.4
10
18
11
12
3.6
8.2
0.0140
Yes
4059245180516
K0722.08
K0722.08
right-hand thread
8 -0,008
M 8
42
24
8
6.0
13
22
12
12
5.8
12.9
0.0240
Yes
4059245180530
K0722.10
K0722.10
right-hand thread
10 -0,008
M 10
48
28
9
7.0
16
26
15
12
8.6
17.6
0.0410
Yes
4059245180554
K0722.12
K0722.12
right-hand thread
12 -0,008
M 12
54
34
10
8.0
18
28
15
8
11.4
24.5
0.0670
Yes
4059245180578
K0722.16
K0722.16
right-hand thread
17 -0,008
M 16
69
46
14
11.0
25
36
23
8
22.0
45.0
0.1630
Yes
4059245180592
K0722.20
K0722.20
right-hand thread
20 -0,010
M 20 x 1,5
78
53
16
13.0
29
43
25
8
31.5
60.0
0.3045
Yes
4059245180615
K0722.061
K0722.061
left-hand thread
6 -0,008
M 6
36
20
6
4.4
10
18
11
12
3.6
8.2
0.0151
Yes
4059245180523
K0722.081
K0722.081
left-hand thread
8 -0,008
M 8
42
24
8
6.0
13
22
12
12
5.8
12.9
0.0286
Yes
4059245180547
K0722.101
K0722.101
left-hand thread
10 -0,008
M 10
48
28
9
7.0
16
26
15
12
8.6
17.6
0.0489
Yes
4059245180561
K0722.121
K0722.121
left-hand thread
12 -0,008
M 12
54
34
10
8.0
18
28
15
8
11.4
24.5
0.0670
Yes
4059245180585
K0722.161
K0722.161
left-hand thread
17 -0,008
M 16
69
46
14
11.0
25
36
23
8
22.0
45.0
0.1897
Yes
4059245180608
K0722.201
K0722.201
left-hand thread
20 -0,010
M 20 x 1,5
78
53
16
13.0
29
43
25
8
31.5
60.0
0.3110
Yes
4059245180622
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D