카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1465 - Rod ends igubal® with plain bearing external thread ähnlich DIN ISO 12240-4
KIPP USA
Joints
Powered by
CAD모델 선택
{kipp_usa/joints/27627_1_asmtab.prj},{NB=K1465.120150_0_Rechtsgewinde},{D=20},{A=78},{B=50},{H=25},{H1=18.0},{K=34.90},{L=45},{SW=11.5},{ZBK=6000},{ZBL=3000},{QBK=1300},{QBL=650},{GEW=0.0594},{EAN=4059245433377},{TYP1=13},{XD1=20.0},{XD2=50.0},{XDK=34.90},{XC1=18.0},{XB=25.0},{XH=78.0},{XI1=45.0},{NDM=20.0},{KDM=18.160},{D3KDM=18.16},{XI2=104.0},{ST=1.500},{TAB=1.000},{W1=11.500},{BESTKIPPUSA=K1465.120150},{BESTX=K1465.120150},{AUSF=Rechtsgewinde},{D1=M 20 x 1,5},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=NORELEM,KIPP,KIPP_USA},{PPATH=27627_1_schb.prj},{EOL=31.12.2099},{ROT=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
A
distance
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
K
diameter
[mm]
L
Length
[mm]
SW
max. inclination a
[°]
ZBK
max. static tensile load, short-term
[N]
ZBL
max. static tensile load, long-term
[N]
QBK
max. shunt loading, short-term
[N]
QBL
max. shunt loading, long-term
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K1465.105
K1465.105
Rechtsgewinde
5
M 5
33
18
8
6.0
11.10
19
15.0
800
400
80
40
0.0027
Yes
4059245433131
31.12.2099
98% availability of produ...
K1465.106
K1465.106
Rechtsgewinde
6
M 6
36
20
9
7.0
12.70
21
14.5
1000
500
100
50
0.0039
Yes
4059245433155
31.12.2099
98% availability of produ...
K1465.108
K1465.108
Rechtsgewinde
8
M 8
42
24
12
9.0
15.80
25
12.5
1700
850
200
100
0.0071
Yes
4059245433179
31.12.2099
98% availability of produ...
K1465.110
K1465.110
Rechtsgewinde
10
M 10
48
30
14
10.5
19.00
28
12.5
2500
1250
300
150
0.0126
Yes
4059245433193
31.12.2099
98% availability of produ...
K1465.110125
K1465.110125
Rechtsgewinde
10
M 10 x 1,25
48
30
14
10.5
19.00
28
12.5
2500
1250
300
150
0.0126
Yes
4059245433216
31.12.2099
98% availability of produ...
K1465.112
K1465.112
Rechtsgewinde
12
M 12
54
34
16
12.0
22.20
32
12.5
2700
1350
400
200
0.0179
Yes
4059245433230
31.12.2099
98% availability of produ...
K1465.112125
K1465.112125
Rechtsgewinde
12
M 12 x 1,25
54
34
16
12.0
22.20
32
12.5
2700
1350
400
200
0.0179
Yes
4059245433254
31.12.2099
98% availability of produ...
K1465.114
K1465.114
Rechtsgewinde
14
M 14
61
38
19
13.5
25.25
36
12.5
3400
1700
700
350
0.0265
Yes
4059245433278
31.12.2099
98% availability of produ...
K1465.116
K1465.116
Rechtsgewinde
16
M 16
66
42
21
15.0
28.30
37
11.5
3900
1950
800
400
0.0348
Yes
4059245433292
31.12.2099
98% availability of produ...
K1465.116150
K1465.116150
Rechtsgewinde
16
M 16 x 1,5
66
42
21
15.0
28.30
37
11.5
3900
1950
800
400
0.0352
Yes
4059245433315
31.12.2099
98% availability of produ...
K1465.118150
K1465.118150
Rechtsgewinde
18
M 18 x 1,5
72
46
23
16.5
31.35
41
11.5
4200
2100
1000
500
0.0464
Yes
4059245433339
31.12.2099
98% availability of produ...
K1465.120
K1465.120
Rechtsgewinde
20
M 20
78
50
25
18.0
34.90
45
11.5
6000
3000
1300
650
0.0581
Yes
4059245433353
31.12.2099
98% availability of produ...
K1465.120150
K1465.120150
Rechtsgewinde
20
M 20 x 1,5
78
50
25
18.0
34.90
45
11.5
6000
3000
1300
650
0.0594
Yes
4059245433377
31.12.2099
98% availability of produ...
K1465.1051
K1465.1051
Linksgewinde
5
M 5
33
18
8
6.0
11.10
19
15.0
800
400
80
40
0.0027
Yes
4059245433148
31.12.2099
98% availability of produ...
K1465.1061
K1465.1061
Linksgewinde
6
M 6
36
20
9
7.0
12.70
21
14.5
1000
500
100
50
0.0040
Yes
4059245433162
31.12.2099
98% availability of produ...
K1465.1081
K1465.1081
Linksgewinde
8
M 8
42
24
12
9.0
15.80
25
12.5
1700
850
200
100
0.0072
Yes
4059245433186
31.12.2099
98% availability of produ...
K1465.1101
K1465.1101
Linksgewinde
10
M 10
48
30
14
10.5
19.00
28
12.5
2500
1250
300
150
0.0125
Yes
4059245433209
31.12.2099
98% availability of produ...
K1465.1101251
K1465.1101251
Linksgewinde
10
M 10 x 1,25
48
30
14
10.5
19.00
28
12.5
2500
1250
300
150
0.0125
Yes
4059245433223
31.12.2099
98% availability of produ...
K1465.1121
K1465.1121
Linksgewinde
12
M 12
54
34
16
12.0
22.20
32
12.5
2700
1350
400
200
0.0179
Yes
4059245433247
31.12.2099
98% availability of produ...
K1465.1121251
K1465.1121251
Linksgewinde
12
M 12 x 1,25
54
34
16
12.0
22.20
32
12.5
2700
1350
400
200
0.0185
Yes
4059245433261
31.12.2099
98% availability of produ...
K1465.1141
K1465.1141
Linksgewinde
14
M 14
61
38
19
13.5
25.25
36
12.5
3400
1700
700
350
0.0251
Yes
4059245433285
31.12.2099
98% availability of produ...
K1465.1161
K1465.1161
Linksgewinde
16
M 16
66
42
21
15.0
28.30
37
11.5
3900
1950
800
400
0.0346
Yes
4059245433308
31.12.2099
98% availability of produ...
K1465.1161501
K1465.1161501
Linksgewinde
16
M 16 x 1,5
66
42
21
15.0
28.30
37
11.5
3900
1950
800
400
0.0349
Yes
4059245433322
31.12.2099
98% availability of produ...
K1465.1181501
K1465.1181501
Linksgewinde
18
M 18 x 1,5
72
46
23
16.5
31.35
41
11.5
4200
2100
1000
500
0.0460
Yes
4059245433346
31.12.2099
98% availability of produ...
K1465.1201
K1465.1201
Linksgewinde
20
M 20
78
50
25
18.0
34.90
45
11.5
6000
3000
1300
650
0.0569
Yes
4059245433360
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D