카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K2085 - Gelenkköpfe mit Gleitlagerung Außengewinde, Stahl, DIN ISO 12240-1 nachschmierbar
KIPP USA
Joints
Powered by
CAD모델 선택
{kipp_usa/joints/27627-02.prj},{NB=K2085.300},{D=30},{D2=34.800},{A=110},{B=70},{H=37},{H1=25.00},{K=50.800},{L=66},{L1=145},{L2=0},{W=17},{TZD=64.00},{TZS=88.00},{GEW=2.5000},{EAN=4059245857517},{ST=2.000},{NDM=30.0},{XA=28.4},{XB=3.000},{XC=3.000},{BESTKIPPUSA=K2085.30},{MATERIAL=Vergütungsstahl},{AUSF=Rechtsgewinde},{D1=M30x2,0},{BS=Infotext},{ROHS=Yes},{ZTNUSA=84833080},{XROT=0,[-$W.:$W.]},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{ROT=0.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
Diameter
[mm]
D1
thread
[mm]
D2
Diameter
[mm]
A
distance
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
K
Kugel
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
W
Winkel a
[°]
TZD
Dynamic load rating
[kN]
TZS
Static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K2085.05
K2085.05
steel
Rechtsgewinde
5
M5x0,8
7.700
33
16
8
6.00
11.110
20
41
0
13
3.25
5.70
0.0130
Yes
84833080
4059245857401
K2085.06
K2085.06
steel
Rechtsgewinde
6
M6x1,0
8.960
36
18
9
6.75
12.700
22
45
0
13
4.30
7.20
0.0200
Yes
84833080
4059245857418
K2085.08
K2085.08
steel
Rechtsgewinde
8
M8x1,25
10.400
42
22
12
9.00
15.875
25
53
0
14
7.20
11.60
0.0330
Yes
84833080
4059245857425
K2085.10
K2085.10
steel
Rechtsgewinde
10
M10x1,5
12.900
48
26
14
10.50
19.050
29
61
0
13
10.00
14.50
0.0560
Yes
84833080
4059245857432
K2085.12
K2085.12
steel
Rechtsgewinde
12
M12x1,75
15.400
54
30
16
12.00
22.225
33
69
0
13
13.40
17.00
0.0870
Yes
84833080
4059245857449
K2085.14
K2085.14
Tempered steel
Rechtsgewinde
14
M14x2,0
16.900
60
34
19
13.50
25.400
36
77
0
16
17.00
24.00
0.1890
Yes
84833080
4059245857456
K2085.16
K2085.16
Tempered steel
Rechtsgewinde
16
M16x2,0
19.400
66
40
21
15.00
28.575
40
86
0
15
21.60
28.50
0.3480
Yes
84833080
4059245857463
K2085.18
K2085.18
Tempered steel
Rechtsgewinde
18
M18x1,5
21.900
72
44
23
16.50
31.750
44
94
0
15
26.00
42.50
0.4430
Yes
84833080
4059245857470
K2085.20
K2085.20
Tempered steel
Rechtsgewinde
20
M20x1,5
24.400
78
50
25
18.00
34.925
47
103
0
14
31.50
52.50
0.6000
Yes
84833080
4059245857487
K2085.22
K2085.22
Tempered steel
Rechtsgewinde
22
M22x1,5
25.800
84
54
28
20.00
38.100
51
11
0
15
38.00
57.00
1.0300
Yes
84833080
4059245857494
K2085.25
K2085.25
Tempered steel
Rechtsgewinde
25
M24x2,0
29.600
94
60
31
22.00
42.860
57
124
0
15
47.50
68.00
1.6000
Yes
84833080
4059245857500
K2085.30
K2085.30
Tempered steel
Rechtsgewinde
30
M30x2,0
34.800
110
70
37
25.00
50.800
66
145
0
17
64.00
88.00
2.5000
Yes
84833080
4059245857517
K2085.051
K2085.051
steel
Linksgewinde
5
M5x0,8
7.700
33
16
8
6.00
11.110
20
41
0
13
3.25
5.70
0.0130
Yes
84833080
4059245857524
K2085.061
K2085.061
steel
Linksgewinde
6
M6x1,0
8.960
36
18
9
6.75
12.700
22
45
0
13
4.30
7.20
0.0200
Yes
84833080
4059245857531
K2085.081
K2085.081
steel
Linksgewinde
8
M8x1,25
10.400
42
22
12
9.00
15.875
25
53
0
14
7.20
11.60
0.0330
Yes
84833080
4059245857548
K2085.101
K2085.101
steel
Linksgewinde
10
M10x1,5
12.900
48
26
14
10.50
19.050
29
61
0
13
10.00
14.50
0.0560
Yes
84833080
4059245857555
K2085.121
K2085.121
steel
Linksgewinde
12
M12x1,75
15.400
54
30
16
12.00
22.225
33
69
0
13
13.40
17.00
0.0870
Yes
84833080
4059245857562
K2085.141
K2085.141
Tempered steel
Linksgewinde
14
M14x2,0
16.900
60
34
19
13.50
25.400
36
77
0
16
17.00
24.00
0.1890
Yes
84833080
4059245857579
K2085.161
K2085.161
Tempered steel
Linksgewinde
16
M16x2,0
19.400
66
40
21
15.00
28.575
40
86
0
15
21.60
28.50
0.3480
Yes
84833080
4059245857586
K2085.181
K2085.181
Tempered steel
Linksgewinde
18
M18x1,5
21.900
72
44
23
16.50
31.750
44
94
0
15
26.00
42.50
0.4430
Yes
84833080
4059245857593
K2085.201
K2085.201
Tempered steel
Linksgewinde
20
M20x1,5
24.400
78
50
25
18.00
34.925
47
103
0
14
31.50
52.50
0.6000
Yes
84833080
4059245857609
K2085.221
K2085.221
Tempered steel
Linksgewinde
22
M22x1,5
25.800
84
54
28
20.00
38.100
51
11
0
15
38.00
57.00
1.0300
Yes
84833080
4059245857616
K2085.251
K2085.251
Tempered steel
Linksgewinde
25
M24x2,0
29.600
94
60
31
22.00
42.860
57
124
0
15
47.50
68.00
1.6000
Yes
84833080
4059245857623
K2085.301
K2085.301
Tempered steel
Linksgewinde
30
M30x2,0
34.800
110
70
37
25.00
50.800
66
145
0
17
64.00
88.00
2.5000
Yes
84833080
4059245857630
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D