카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1455 - Bolt with groove for circlip suitable for clevis joints
KIPP USA
Joints
Powered by
CAD모델 선택
{kipp_usa/joints/27621-02.prj},{NB=K1455.016325},{BESTKIPPUSA=K1455.016325},{MATERIAL=Stahl},{D1=16},{D2=15.2},{D3=21},{A=32.5},{K=3.0},{L=37.0},{M=1.10},{Z1=1.50},{Z2=1.5},{GEW=0.0650},{BS=Infortext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245447220},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
D2
diameter
ⁿ/ₐ
D3
diameter
ⁿ/ₐ
A
distance
[mm]
K
height
[mm]
L
Length
[mm]
M
distance
[mm]
Z1
height
[mm]
Z2
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K1455.004085
K1455.004085
Steel
4
3.8
6
8.5
1.0
10.0
0.50
0.50
0.5
0.0012
Yes
4059245447152
31.12.2099
98% availability of produ...
K1455.005105
K1455.005105
Steel
5
4.8
8
10.5
1.5
12.5
0.70
0.50
0.5
0.0025
Yes
4059245447169
31.12.2099
98% availability of produ...
K1455.006125
K1455.006125
Steel
6
5.7
9
12.5
1.5
15.5
0.80
0.75
0.5
0.0041
Yes
4059245447176
31.12.2099
98% availability of produ...
K1455.008165
K1455.008165
Steel
8
7.6
12
16.5
2.0
20.5
0.90
1.00
1.0
0.0095
Yes
4059245447183
31.12.2099
98% availability of produ...
K1455.010205
K1455.010205
Steel
10
9.6
14
20.5
2.0
24.0
1.10
1.00
1.0
0.0167
Yes
4059245447190
31.12.2099
98% availability of produ...
K1455.012245
K1455.012245
Steel
12
11.5
17
24.5
3.0
28.0
1.10
1.25
1.5
0.0293
Yes
4059245447206
31.12.2099
98% availability of produ...
K1455.014275
K1455.014275
Steel
14
13.4
19
27.5
3.0
32.0
1.10
1.25
1.5
0.0440
Yes
4059245447213
31.12.2099
98% availability of produ...
K1455.016325
K1455.016325
Steel
16
15.2
21
32.5
3.0
37.0
1.10
1.50
1.5
0.0650
Yes
4059245447220
31.12.2099
98% availability of produ...
K1455.020405
K1455.020405
Steel
20
19.0
26
40.5
4.0
46.0
1.30
1.50
2.0
0.1273
Yes
4059245447237
31.12.2099
98% availability of produ...
K1455.104085
K1455.104085
Stainless steel
4
3.8
6
8.5
1.0
10.0
0.50
0.50
0.5
0.0012
Yes
4059245447244
31.12.2099
98% availability of produ...
K1455.105105
K1455.105105
Stainless steel
5
4.8
8
10.5
1.5
12.5
0.70
0.50
0.5
0.0024
Yes
4059245447251
31.12.2099
98% availability of produ...
K1455.106125
K1455.106125
Stainless steel
6
5.7
9
12.0
1.5
15.5
0.80
0.75
0.5
0.0041
Yes
4059245447268
31.12.2099
98% availability of produ...
K1455.108165
K1455.108165
Stainless steel
8
7.6
12
16.5
2.0
20.5
0.90
1.00
1.0
0.0095
Yes
4059245447275
31.12.2099
98% availability of produ...
K1455.110205
K1455.110205
Stainless steel
10
9.6
14
20.5
2.0
24.0
1.10
1.00
1.0
0.0169
Yes
4059245447282
31.12.2099
98% availability of produ...
K1455.112245
K1455.112245
Stainless steel
12
11.5
17
24.5
3.0
28.0
1.10
1.25
1.5
0.0293
Yes
4059245447299
31.12.2099
98% availability of produ...
K1455.116325
K1455.116325
Stainless steel
16
15.2
21
32.5
3.0
37.0
1.10
1.50
1.5
0.0650
Yes
4059245447305
31.12.2099
98% availability of produ...
K1455.120405
K1455.120405
Stainless steel
20
19.0
26
40.0
4.0
46.0
1.30
1.50
2.0
0.1278
Yes
4059245447312
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D