카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0731 - Clevis joints, steel with snap-in pin DIN 71752
KIPP USA
Joints
Powered by
CAD모델 선택
{kipp_usa/joints/27620.prj},{NB=K0731.1248},{BESTKIPPUSA=K0731.1248},{MATERIAL=Stahl},{AUSF=Rechtsgewinde},{XA=4.0000},{XB=5.0000},{B=12},{G=48},{D1=12},{D2=M 12},{D3=20},{L1=86},{L2=72},{L3=18.0},{L5=69.0},{L6=28},{A=24},{BELASTUNGK=0},{BELASTUNGL=0},{GEW=0.2014},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245179039},{NDM=12.000},{ST=1.750},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Edelstahl}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
width
[mm]
G
Length
[mm]
D1
diameter
[mm]
D2
thread
[mm]
D3
diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
[mm]
L6
width
[mm]
A
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K0731.03508
K0731.03508
Steel
right-hand thread
4
8
4
M 3,5
8
21
16
6.0
15.0
10
8
0.0066
Yes
4059245178841
31.12.2099
98% availability of produ...
K0731.0510
K0731.0510
Steel
right-hand thread
5
10
5
M 5
9
26
20
7.5
19.0
12
10
0.0116
Yes
4059245178858
31.12.2099
98% availability of produ...
K0731.0612
K0731.0612
Steel
right-hand thread
6
12
6
M 6
10
31
24
9.0
23.0
14
12
0.0187
Yes
4059245178872
31.12.2099
98% availability of produ...
K0731.0816
K0731.0816
Steel
right-hand thread
8
16
8
M 8
14
42
32
12.0
31.0
19
16
0.0472
Yes
4059245178896
31.12.2099
98% availability of produ...
K0731.0832
K0731.0832
Steel
right-hand thread
8
32
8
M 8
14
58
48
12.0
47.0
19
16
0.0630
Yes
4059245178919
31.12.2099
98% availability of produ...
K0731.1020
K0731.1020
Steel
right-hand thread
10
20
10
M 10
18
52
40
15.0
39.0
23
20
0.0915
Yes
4059245178957
31.12.2099
98% availability of produ...
K0731.10120
K0731.10120
Steel
right-hand thread
10
20
10
M 10 x 1,25
18
52
40
15.0
39.0
23
20
0.0912
Yes
4059245178933
31.12.2099
98% availability of produ...
K0731.1040
K0731.1040
Steel
right-hand thread
10
40
10
M 10
18
72
60
15.0
59.0
23
20
0.1216
Yes
4059245178971
31.12.2099
98% availability of produ...
K0731.10140
K0731.10140
Steel
right-hand thread
10
40
10
M 10 x 1.25
18
72
60
15.0
59.0
23
20
0.1225
Yes
4059245178940
31.12.2099
98% availability of produ...
K0731.1224
K0731.1224
Steel
right-hand thread
12
24
12
M 12
20
62
48
18.0
47.0
28
24
0.1466
Yes
4059245179015
31.12.2099
98% availability of produ...
K0731.12124
K0731.12124
Steel
right-hand thread
12
24
12
M 12 x 1.25
20
62
48
18.0
47.0
28
24
0.1479
Yes
4059245178995
31.12.2099
98% availability of produ...
K0731.1248
K0731.1248
Steel
right-hand thread
12
48
12
M 12
20
86
72
18.0
69.0
28
24
0.2014
Yes
4059245179039
31.12.2099
98% availability of produ...
K0731.12148
K0731.12148
Steel
right-hand thread
12
48
12
M 12 x 1.25
20
86
72
18.0
69.0
28
24
0.2006
Yes
4059245179008
31.12.2099
98% availability of produ...
K0731.1428
K0731.1428
Steel
right-hand thread
14
28
14
M 14
24
72
56
22.5
52.0
31
27
0.2190
Yes
4059245179046
31.12.2099
98% availability of produ...
K0731.1632
K0731.1632
Steel
right-hand thread
16
32
16
M 16
26
83
64
24.0
62.0
36
32
0.3399
Yes
4059245179060
31.12.2099
98% availability of produ...
K0731.16132
K0731.16132
Steel
right-hand thread
16
32
16
M 16 x 1,5
26
83
64
24.0
62.0
36
32
0.3374
Yes
4059245179053
31.12.2099
98% availability of produ...
K0731.05101
K0731.05101
Steel
left-hand thread
5
10
5
M 5
9
26
20
7.5
19.0
12
10
0.0113
Yes
4059245178865
31.12.2099
98% availability of produ...
K0731.06121
K0731.06121
Steel
left-hand thread
6
12
6
M 6
10
31
24
9.0
23.0
14
12
0.0189
Yes
4059245178889
31.12.2099
98% availability of produ...
K0731.08161
K0731.08161
Steel
left-hand thread
8
16
8
M 8
14
42
32
12.0
31.0
19
16
0.0473
Yes
4059245178902
31.12.2099
98% availability of produ...
K0731.08321
K0731.08321
Steel
left-hand thread
8
32
8
M 8
14
58
48
12.0
47.0
19
16
0.0628
Yes
4059245178926
31.12.2099
98% availability of produ...
K0731.10201
K0731.10201
Steel
left-hand thread
10
20
10
M 10
18
52
40
15.0
39.0
23
20
0.0914
Yes
4059245178964
31.12.2099
98% availability of produ...
K0731.10401
K0731.10401
Steel
left-hand thread
10
40
10
M 10
18
72
60
15.0
59.0
23
20
0.1206
Yes
4059245178988
31.12.2099
98% availability of produ...
K0731.12241
K0731.12241
Steel
left-hand thread
12
24
12
M 12
20
62
48
18.0
47.0
28
24
0.1500
Yes
4059245179022
31.12.2099
98% availability of produ...
K0731.16321
K0731.16321
Steel
left-hand thread
16
32
16
M 16
26
83
64
24.0
62.0
36
32
0.3388
Yes
4059245179077
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D