카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0709 - Quick-fit couplings with radial offset compensation
KIPP USA
Joints
Powered by
CAD모델 선택
{kipp_usa/joints/23450_asmtab.prj},{NB=K0709.201},{D1=44.0},{L=93.5},{L1=25.0},{L2=35},{L3=23.5},{L4=45.5},{SW=41},{SW1=30},{RV=1.0},{ZZD=30.0},{GEW=0.6007},{EAN=4059245176335},{TYP1=10},{NDM=20.0},{XA=11.9},{XB=21.90},{XC=69.9},{XD=17.8},{XE=29.5},{XF=20.8},{XG=32.0},{XH=12.0},{EX=45.20},{EX1=32.95},{TYP=1},{L3X=24.5},{ST=1.500},{BESTKIPPUSA=K0709.201},{AUSF=Innengewinde},{D=M 20 x 1,5},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=23450_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
L
~ length
[mm]
L1
thread length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
RV
radial offset compensation X max.
[mm]
ZZD
permissible tensile and pressure load max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0709.06
K0709.06
Internal thread
M 6
21.0
37.5
11.0
14
9.0
18.0
19
10
0.6
2.5
0.0450
Yes
4059245176168
31.12.2099
98% Warenverfügbarkeit. N...
K0709.08
K0709.08
Internal thread
M 8
26.0
45.0
13.5
17
11.5
22.5
24
13
0.7
4.5
0.0890
Yes
4059245176182
31.12.2099
98% Warenverfügbarkeit. N...
K0709.10
K0709.10
Internal thread
M 10
30.0
56.2
15.0
20
16.0
29.0
27
17
0.7
6.5
0.1550
Yes
4059245176205
31.12.2099
98% Warenverfügbarkeit. N...
K0709.101
K0709.101
Internal thread
M 10 x 1,25
30.0
56.2
15.0
20
16.0
29.0
27
17
0.7
6.5
0.1598
Yes
4059245176212
31.12.2099
98% Warenverfügbarkeit. N...
K0709.12
K0709.12
Internal thread
M 12
32.5
66.7
17.5
25
17.0
34.0
30
19
0.8
10.0
0.2200
Yes
4059245176243
31.12.2099
98% Warenverfügbarkeit. N...
K0709.121
K0709.121
Internal thread
M 12 x 1,25
32.5
66.7
17.5
25
17.0
34.0
30
19
0.8
10.0
0.2228
Yes
4059245176250
31.12.2099
98% Warenverfügbarkeit. N...
K0709.16
K0709.16
Internal thread
M 16
39.0
83.0
22.0
30
23.0
42.0
36
24
1.0
18.0
0.4044
Yes
4059245176281
31.12.2099
98% Warenverfügbarkeit. N...
K0709.161
K0709.161
Internal thread
M 16 x 1,5
39.0
83.0
22.0
30
23.0
42.0
36
24
1.0
18.0
0.4004
Yes
4059245176298
31.12.2099
98% Warenverfügbarkeit. N...
K0709.20
K0709.20
Internal thread
M 20
44.0
93.5
25.0
35
23.5
45.5
41
30
1.0
30.0
0.6095
Yes
4059245176328
31.12.2099
98% Warenverfügbarkeit. N...
K0709.201
K0709.201
Internal thread
M 20 x 1,5
44.0
93.5
25.0
35
23.5
45.5
41
30
1.0
30.0
0.6007
Yes
4059245176335
31.12.2099
98% Warenverfügbarkeit. N...
K0709.0614
K0709.0614
External thread
M 6
21.0
37.5
11.0
14
9.0
18.0
19
10
0.6
2.5
0.0437
Yes
4059245176175
31.12.2099
98% Warenverfügbarkeit. N...
K0709.0817
K0709.0817
External thread
M 8
26.0
45.0
13.5
17
11.5
22.5
24
13
0.7
4.5
0.0853
Yes
4059245176199
31.12.2099
98% Warenverfügbarkeit. N...
K0709.1020
K0709.1020
External thread
M 10
30.0
56.2
16.0
20
16.0
29.0
27
17
0.7
6.5
0.1407
Yes
4059245176229
31.12.2099
98% Warenverfügbarkeit. N...
K0709.10201
K0709.10201
External thread
M 10 x 1,25
30.0
56.2
16.0
20
16.0
29.0
27
17
0.7
6.5
0.1474
Yes
4059245176236
31.12.2099
98% Warenverfügbarkeit. N...
K0709.1225
K0709.1225
External thread
M 12
32.5
66.7
21.0
25
17.0
34.0
30
19
0.8
10.0
0.2085
Yes
4059245176267
31.12.2099
98% Warenverfügbarkeit. N...
K0709.12251
K0709.12251
External thread
M 12 x 1,25
32.5
66.7
21.0
25
17.0
34.0
30
19
0.8
10.0
0.2086
Yes
4059245176274
31.12.2099
98% Warenverfügbarkeit. N...
K0709.1630
K0709.1630
External thread
M 16
39.0
83.0
25.0
30
23.0
42.0
36
24
1.0
18.0
0.3840
Yes
4059245176304
31.12.2099
98% Warenverfügbarkeit. N...
K0709.16301
K0709.16301
External thread
M 16 x 1,5
39.0
83.0
25.0
30
23.0
42.0
36
24
1.0
18.0
0.3861
Yes
4059245176311
31.12.2099
98% Warenverfügbarkeit. N...
K0709.2035
K0709.2035
External thread
M 20
44.0
93.5
29.0
35
23.5
45.5
41
30
1.0
30.0
0.5680
Yes
4059245176342
31.12.2099
98% Warenverfügbarkeit. N...
K0709.20351
K0709.20351
External thread
M 20 x 1,5
44.0
93.5
29.0
35
23.5
45.5
41
30
1.0
30.0
0.5751
Yes
4059245176359
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D