카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1740 - Locating fixtures round stainless steel, pneumatic
KIPP USA
Leveling Elements
Powered by
CAD모델 선택
{kipp_usa/gelenkteller/03161-15.prj},{NB=K1740.06181},{BESTKIPPUSA=K1740.0618},{MATERIAL=Edelstahl},{POS=1},{D=6},{D1=M18x1},{D2=21},{D3=M5},{H=5.5},{H1=4},{H2=15},{H3=26.7},{SW=19},{BDRUCK=0,3 - 0,7},{F=30},{HALTEKRAFT=75},{GEW=0.0609},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245590629},{FILTER=KIPP,NORELEM,KIPP_USA},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
thread
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
SW
width across flats
[mm]
BDRUCK
Operating pressure
[Mpa]
F
force
[N]
HALTEKRAFT
Holding force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1740.0618
K1740.0618
Stainless steel
6
M18x1
21
M5
5.5
4
15
26.7
19
0,3 - 0,7
30
75
0.0609
Yes
4059245590629
98% Warenverfügbarkeit. N...
31.12.2099
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D