카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
Wedge clamps double wedge jaw faces serrated - Wedge clamps double wedge jaw faces serrated
KIPP USA
Clamping devices
Powered by
CAD모델 선택
{kipp_usa/clamping_devices/04527.prj},{NB=K0042.1214},{B=41},{C=36},{B1=30},{E=5},{F1=40},{DREHMOMENT=85},{GEW=0.3753},{EAN=4059245033065},{ZZ=1.000},{AN=13.500},{EN=22.000},{HN=16.000},{KN=8.000},{A1=42.000},{NDM=12},{ST=1.75},{A2=49.000},{L=50.000},{KD=18.000},{SW=10.000},{L1=34.000},{L2=16.760},{L3=28.000},{D3=8.000},{D4=5.000},{D5=4.500},{L4=42.000},{L5=4.000},{H1=15.000},{H2=2.000},{L7=24.400},{H3=6.000},{L8=15.700},{BESTKIPPUSA=K0042.1214},{D=M 12 x 50},{G=für T-Nut 14},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099},{A=42}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPPUSA
Order No.
[mm]
B
width
[mm]
C
height
[mm]
B1
width
[mm]
E
height
[mm]
D
Socket head screw to DIN 912
ⁿ/ₐ
G
version
[mm]
F1
Clamping force
[kN]
DREHMOMENT
tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0042.12
K0042.12
41
36
30
5
M 12 x 60
for threaded hole
40
85
0.3478
Yes
4059245033058
31.12.2099
98% Warenverfügbarkeit. N...
K0042.1214
K0042.1214
41
36
30
5
M 12 x 50
for T-slot 14
40
85
0.3753
Yes
4059245033065
31.12.2099
98% Warenverfügbarkeit. N...
K0042.16
K0042.16
56
50
42
5
M 16 x 80
for threaded hole
60
210
1.0750
Yes
4059245033072
31.12.2099
98% Warenverfügbarkeit. N...
K0042.1618
K0042.1618
56
50
42
5
M 16 x 70
for T-slot 18
60
210
0.9480
Yes
4059245033089
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D