Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1477 - Locating bushes, stainless steel Form B (screwed down from front)
KIPP
CLAMPING TECHNOLOGY
Zero Point Clamping Technology
Locating and clamping systems
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/nullpunkt_spanntechnik/positionier_u_spannsystem/03156-02.prj},{NB=K1477.20},{D=20},{D1=24.8},{D2=44.99},{D3=5.4},{D4=35},{L=15.82},{L1=6.0},{B=9.5},{D5=45},{D6=21.0},{T=16.21},{S=25},{H=25},{GEW=0.1437},{EAN=4059245487097},{XA=44.500},{XB=4.500},{XC=26.000},{XD=8.000},{XE=0.500},{XG=5.350},{BESTKIPP=K1477.20},{MATERIAL=Edelstahl},{D7=M 5x9},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
internal diameter
[mm]
D1
internal diameter
[mm]
D2
external diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
B
width
[mm]
D5
diameter
[mm]
D6
diameter
[mm]
D7
threaded hole
[mm]
T
depth
[mm]
S
Length
[mm]
H
minimum thickness of base plate
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1477.13
K1477.13
Stainless steel
13
17.3
34.99
4.4
25
11.56
4.5
7.6
35
13.5
M 4x7
11.91
20
20
0.0690
Yes
84662080
4059245487073
98% Warenverfügbarkeit. N...
31.12.2099
K1477.16
K1477.16
Stainless steel
16
20.7
36.99
4.4
29
11.56
4.5
7.6
37
21.0
M 4x7
11.91
20
20
0.0733
Yes
84662080
4059245487080
98% Warenverfügbarkeit. N...
31.12.2099
K1477.20
K1477.20
Stainless steel
20
24.8
44.99
5.4
35
15.82
6.0
9.5
45
21.0
M 5x9
16.21
25
25
0.1437
Yes
84662080
4059245487097
98% Warenverfügbarkeit. N...
31.12.2099
K1477.25
K1477.25
Stainless steel
25
30.4
54.99
6.4
42
19.94
7.0
11.0
55
25.5
M 6x10
20.32
25
25
0.2540
Yes
84662080
4059245487103
98% Warenverfügbarkeit. N...
31.12.2099
K1477.30
K1477.30
Stainless steel
30
36.2
59.99
6.4
48
21.77
7.0
11.0
60
30.5
M 6x11
22.15
30
30
0.3191
Yes
84662080
4059245487110
98% Warenverfügbarkeit. N...
31.12.2099
K1477.35
K1477.35
Stainless steel
35
41.3
69.99
8.4
56
22.61
9.0
14.0
70
40.0
M 8x17
22.99
32
32
0.4747
Yes
84662080
4059245487127
98% Warenverfügbarkeit. N...
31.12.2099
K1477.50
K1477.50
Stainless steel
50
58.4
91.99
10.4
75
31.12
11.0
17.0
92
55.0
M 10x18
31.50
45
45
1.0400
Yes
84662080
4059245487134
98% Warenverfügbarkeit. N...
31.12.2099
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D