Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0800 - Baseplates, grey cast iron with grid holes
KIPP
CLAMPING TECHNOLOGY
Modular Clamping Technology
Basic elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01126_2.prj},{NB=K0800.21260120},{B=600},{D=12},{D2=30},{H=50},{L=1200},{L6=1100},{N1=288},{NL=23},{NB1=11},{GEW=244.000},{AUSFX=2},{VERS=MIN},{XA=12.5},{XB=15.0},{XC=20.0},{XD=MIN},{XE=MIN},{XF=MIN},{XG=MIN},{XH=MIN},{XI=MIN},{NDM=12.0},{ST=0.00},{NDM1=0.0},{ST1=0.00},{XX=0.0},{BESTKIPP=K0800.21260120},{AUSF=mit Rasterbohrungen},{D1=M12},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059245492534},{FILTER=KIPP,},{ZGT1=Rasterbohrung},{ZGT2=Positionierbohrung},{ZGT3=Durchgangsbohrung für Zylinderschraube DIN 912}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
width
[mm]
D
Passbohrung +0,025/+0,015
[mm]
D1
thread
[mm]
D2
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L6
Length
[mm]
N1
Number of M.T.P. holes
[mm]
NL
Reihen in X-Richtung
ⁿ/ₐ
NB1
Reihen in Y-Richtung
ⁿ/ₐ
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0800.21240060
K0800.21240060
with grid holes
400
12
M12
30
50
600
500
96
11
7
90.000
Yes
84662020
4059245492473
98% Warenverfügbarkeit. N...
31.12.2099
K0800.21250060
K0800.21250060
with grid holes
500
12
M12
30
50
600
500
120
11
9
120.000
Yes
84662020
4059245492480
98% Warenverfügbarkeit. N...
31.12.2099
K0800.21260060
K0800.21260060
with grid holes
600
12
M12
30
50
600
500
144
11
11
134.000
Yes
84662020
4059245492497
98% Warenverfügbarkeit. N...
31.12.2099
K0800.21240080
K0800.21240080
with grid holes
400
12
M12
30
50
800
700
128
15
7
109.000
Yes
84662020
4059245492503
98% Warenverfügbarkeit. N...
31.12.2099
K0800.21245090
K0800.21245090
with grid holes
450
12
M12
30
50
900
800
158
17
8
138.000
Yes
84662020
4059245492510
98% Warenverfügbarkeit. N...
31.12.2099
K0800.21250100
K0800.21250100
with grid holes
500
12
M12
30
50
1000
900
200
19
9
165.000
Yes
84662020
4059245492527
98% Warenverfügbarkeit. N...
31.12.2099
K0800.21260120
K0800.21260120
with grid holes
600
12
M12
30
50
1200
1100
288
23
11
244.000
Yes
84662020
4059245492534
98% Warenverfügbarkeit. N...
31.12.2099
K0800.21640060
K0800.21640060
with grid holes
400
16
M16
30
50
600
500
96
11
7
89.000
Yes
84662020
4059245492541
98% Warenverfügbarkeit. N...
31.12.2099
K0800.21650060
K0800.21650060
with grid holes
500
16
M16
30
50
600
500
120
11
9
108.000
Yes
84662020
4059245492558
98% Warenverfügbarkeit. N...
31.12.2099
K0800.21660060
K0800.21660060
with grid holes
600
16
M16
30
50
600
500
144
11
11
120.000
Yes
84662020
4059245492565
98% Warenverfügbarkeit. N...
31.12.2099
K0800.21640080
K0800.21640080
with grid holes
400
16
M16
30
50
800
700
128
15
7
108.000
Yes
84662020
4059245492572
98% Warenverfügbarkeit. N...
31.12.2099
K0800.21645090
K0800.21645090
with grid holes
450
16
M16
16
50
900
800
158
17
8
134.000
Yes
84662020
4059245492589
98% Warenverfügbarkeit. N...
31.12.2099
K0800.21650100
K0800.21650100
with grid holes
500
16
M16
30
50
1000
900
200
19
9
164.000
Yes
84662020
4059245492596
98% Warenverfügbarkeit. N...
31.12.2099
K0800.21660120
K0800.21660120
with grid holes
600
16
M16
30
50
1200
1100
288
23
11
240.000
Yes
84662020
4059245492602
98% Warenverfügbarkeit. N...
31.12.2099
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D