Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1770 - Swivel and fixed castors standard version
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Transport technology
Wheels and rollers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/transporttechnik/raeder_rollen/95034.prj},{NB=K1770.1003710},{BESTKIPP=K1770.100371},{AUSF=Bockrolle},{ROT=0},{ROT1=0.000},{VERS=1.000},{RL=Gleitlager},{A=35},{B=85},{B1=60},{B2=0},{B3=37},{L=100},{L1=80},{H=125},{D=9},{R=85.0},{R1=100},{TFK=200},{GEW=0.5300},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=4059245596270},{C=45.000},{CD=15.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
L
width
[mm]
L1
Length
[mm]
H
height
[mm]
D
diameter
[mm]
R
distance
[mm]
R1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K1770.07532
K1770.07532
Swivel Castor
plain bearing
35
85
60
0
32
100
80
98
9
72.5
75
200
0.5400
Yes
83022000
4059245596232
K1770.10037
K1770.10037
Swivel Castor
plain bearing
35
85
60
0
37
100
80
125
9
85.0
100
200
0.6330
Yes
83022000
4059245596263
K1770.12540
K1770.12540
Swivel Castor
plain bearing
40
85
60
0
40
100
80
150
9
102.5
125
200
0.7990
Yes
83022000
4059245596294
K1770.15050
K1770.15050
Swivel Castor
plain bearing
60
110
80
75
50
140
105
190
11
135.0
150
400
1.9480
Yes
83022000
4059245596324
K1770.075321
K1770.075321
Fixed Castor
plain bearing
35
85
60
0
32
100
80
98
9
72.5
75
200
0.3253
Yes
83022000
4059245596249
K1770.100371
K1770.100371
Fixed Castor
plain bearing
35
85
60
0
37
100
80
125
9
85.0
100
200
0.5300
Yes
83022000
4059245596270
K1770.125401
K1770.125401
Fixed Castor
plain bearing
40
85
60
0
40
100
80
150
9
102.5
125
200
0.6842
Yes
83022000
4059245596300
K1770.150501
K1770.150501
Fixed Castor
plain bearing
60
110
80
75
50
140
105
190
11
135.0
150
400
1.9200
Yes
83022000
4059245596331
K1770.075322
K1770.075322
Swivel Castor with stop-f...
plain bearing
35
85
60
0
32
100
80
98
9
72.5
75
200
0.6599
Yes
83022000
4059245596256
K1770.100372
K1770.100372
Swivel Castor with stop-f...
plain bearing
35
85
60
0
37
100
80
125
9
85.0
100
200
0.7950
Yes
83022000
4059245596287
K1770.125402
K1770.125402
Swivel Castor with stop-f...
plain bearing
40
85
60
0
40
100
80
150
9
102.5
125
200
0.9100
Yes
83022000
4059245596317
K1770.150502
K1770.150502
Swivel Castor with stop-f...
plain bearing
60
110
80
75
50
140
105
190
11
135.0
150
400
2.4020
Yes
83022000
4059245596348
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D