Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1769 - Swivel and fixed castors welded steel heavy-duty version
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Transport technology
Wheels and rollers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/transporttechnik/raeder_rollen/95032.prj},{NB=K1769.1605010},{BESTKIPP=K1769.160501},{AUSF=Bockrolle},{ROT=0},{ROT1=0.000},{VERS=1.000},{RL=Kugellager},{A=55},{B=110},{B1=80},{B2=75},{B3=50},{L=140},{L1=105},{H=205},{D=11},{R=135},{R1=160},{TFK=700},{GEW=3.8100},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=4059245596157},{C=60.000},{CD=20.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
L
Length
[mm]
L1
Length
[mm]
H
height
[mm]
D
diameter
[mm]
R
distance
[mm]
R1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K1769.16050
K1769.16050
Swivel Castor
ball bearing
55
110
80
75
50
140
105
205
11
135
160
700
4.8800
Yes
83022000
4059245596140
K1769.20050
K1769.20050
Swivel Castor
ball bearing
60
110
80
75
50
140
105
245
11
160
200
1000
5.7000
Yes
83022000
4059245596171
K1769.25060
K1769.25060
Swivel Castor
ball bearing
75
140
105
0
60
175
140
305
14
200
250
1350
10.6200
Yes
83022000
4059245596201
K1769.160501
K1769.160501
Fixed Castor
ball bearing
55
110
80
75
50
140
105
205
11
135
160
700
3.8100
Yes
83022000
4059245596157
K1769.200501
K1769.200501
Fixed Castor
ball bearing
60
110
80
75
50
140
105
245
11
160
200
1000
4.4460
Yes
83022000
4059245596188
K1769.250601
K1769.250601
Fixed Castor
ball bearing
75
140
105
0
60
175
140
305
14
200
250
1350
8.2800
Yes
83022000
4059245596218
K1769.160502
K1769.160502
Swivel Castor with stop-t...
ball bearing
55
110
80
75
50
140
105
205
11
135
160
700
5.2350
Yes
83022000
4059245596164
K1769.200502
K1769.200502
Swivel Castor with stop-t...
ball bearing
60
110
80
75
50
140
105
245
11
160
200
1000
6.0610
Yes
83022000
4059245596195
K1769.250602
K1769.250602
Swivel Castor with stop-t...
ball bearing
75
140
105
0
60
175
140
305
14
200
250
1350
11.3800
Yes
83022000
4059245596225
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D