Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1765 - Swivel and fixed castors medium-duty version
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Transport technology
Wheels and rollers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/transporttechnik/raeder_rollen/95025.prj},{NB=K1765.101250400},{ROT1=360},{VERS=2.000},{AX=40},{B=40},{B1=85},{B2=60},{B3=55},{D=125},{D1=9},{H=150},{L=100},{L1=80},{L2X=76},{RX=102.500},{TFK=200},{GEW=1.0900},{EAN=4059245595419},{TYP=2},{TYP1=1},{XA=21.700},{C=45.000},{CD=15.000},{XB=36.500},{XC=71.500},{XD=10.000},{XE=11.000},{XF=2.500},{XG=13.000},{XH=65.500},{XI=8.000},{XJ=15.500},{XK=4.800},{XL=16.000},{XM=32.000},{XN=63.000},{XO=0.000},{XP=40.000},{XR=60.000},{XS=14.000},{XT=16.000},{XW=43.000},{XU=43.600},{XX=98.000},{XA1=99.000},{XB1=99.500},{XC1=29.500},{XD1=50.000},{XE1=5.500},{XF1=67.500},{XG1=73.500},{XH1=70.000},{XI1=75.500},{XJ1=0.000},{XK1=41.500},{XL1=0.000},{XM1=0.000},{XN1=0.000},{XO1=0.000},{XP1=0.000},{ROT=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
Length
[mm]
B3
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
R
Length
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1765.101000401
K1765.101000401
Fixed Castor
ball bearing
-
40
85
60
55
100
9
125
100
80
76
-
200
0.8200
Yes
83022000
4059245595396
31.12.2099
98% Warenverfügbarkeit. N...
K1765.101250401
K1765.101250401
Fixed Castor
ball bearing
-
40
85
60
55
125
9
150
100
80
76
-
200
0.9600
Yes
83022000
4059245595426
31.12.2099
98% Warenverfügbarkeit. N...
K1765.101500501
K1765.101500501
Fixed Castor
ball bearing
-
50
110
80
75
150
11
190
140
105
-
-
400
1.7500
Yes
83022000
4059245595457
31.12.2099
98% Warenverfügbarkeit. N...
K1765.101600501
K1765.101600501
Fixed Castor
ball bearing
-
50
110
80
75
160
11
195
140
105
-
-
400
2.2800
Yes
83022000
4059245595488
31.12.2099
98% Warenverfügbarkeit. N...
K1765.102000501
K1765.102000501
Fixed Castor
ball bearing
-
50
110
80
75
200
11
235
140
105
-
-
400
2.2200
Yes
83022000
4059245595518
31.12.2099
98% Warenverfügbarkeit. N...
K1765.10100040
K1765.10100040
Swivel Castor
ball bearing
36
40
85
60
55
100
9
125
100
80
76
86
200
0.9600
Yes
83022000
4059245595389
31.12.2099
98% Warenverfügbarkeit. N...
K1765.10125040
K1765.10125040
Swivel Castor
ball bearing
40
40
85
60
55
125
9
150
100
80
76
102.5
200
1.0900
Yes
83022000
4059245595419
31.12.2099
98% Warenverfügbarkeit. N...
K1765.10150050
K1765.10150050
Swivel Castor
ball bearing
60
50
110
80
75
150
11
190
140
105
-
135
400
2.5100
Yes
83022000
4059245595440
31.12.2099
98% Warenverfügbarkeit. N...
K1765.10160050
K1765.10160050
Swivel Castor
ball bearing
60
50
110
80
75
160
11
195
140
105
-
140
400
2.9200
Yes
83022000
4059245595471
31.12.2099
98% Warenverfügbarkeit. N...
K1765.10200050
K1765.10200050
Swivel Castor
ball bearing
65
50
110
80
75
200
11
235
140
105
-
165
400
0.0030
Yes
83022000
4059245595501
31.12.2099
98% Warenverfügbarkeit. N...
K1765.101000402
K1765.101000402
Swivel Castor with stop-f...
ball bearing
36
40
85
60
55
100
9
125
100
80
76
86
200
1.1000
Yes
83022000
4059245595402
31.12.2099
98% Warenverfügbarkeit. N...
K1765.101250402
K1765.101250402
Swivel Castor with stop-f...
ball bearing
40
40
85
60
55
125
9
150
100
80
76
102.5
200
1.2000
Yes
83022000
4059245595433
31.12.2099
98% Warenverfügbarkeit. N...
K1765.101500502
K1765.101500502
Swivel Castor with stop-f...
ball bearing
60
50
110
80
75
150
11
190
140
105
-
135
400
2.9000
Yes
83022000
4059245595464
31.12.2099
98% Warenverfügbarkeit. N...
K1765.101600502
K1765.101600502
Swivel Castor with stop-f...
ball bearing
60
50
110
80
75
160
11
195
140
105
-
140
400
2.9700
Yes
83022000
4059245595495
31.12.2099
98% Warenverfügbarkeit. N...
K1765.102000502
K1765.102000502
Swivel Castor with stop-f...
ball bearing
65
50
110
80
75
200
11
235
140
105
-
165
400
3.4000
Yes
83022000
4059245595525
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D