Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1762 - Swivel and fixed castors standard version
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Transport technology
Wheels and rollers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/transporttechnik/raeder_rollen/95018.prj},{NB=K1762.1253710},{BESTKIPP=K1762.125371},{AUSF=Bockrolle},{ROT=0},{ROT1=0},{RL=Rollenlager},{VERS=1.000},{A=40},{B=37},{B1=60},{B2=0},{B3=85},{D=125},{D1=9},{L=100},{L1=80},{H=150},{R=102.5},{TFK=200},{GEW=0.7935},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=4059245595037},{C=45.000},{CD=15.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
Length
[mm]
B2
Length
[mm]
B3
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
L
width
[mm]
L1
Length
[mm]
H
height
[mm]
R
Length
[mm]
TFK
Permissible load
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1762.10037
K1762.10037
Swivel Castor
ball bearing
36
32
60
0
85
100
9
100
80
125
86.0
170
0.7276
Yes
83022000
4059245594993
31.12.2099
98% Warenverfügbarkeit. N...
K1762.12537
K1762.12537
Swivel Castor
ball bearing
40
37
60
0
85
125
9
100
80
150
102.5
200
1.1000
Yes
83022000
4059245595020
31.12.2099
98% Warenverfügbarkeit. N...
K1762.16050
K1762.16050
Swivel Castor
ball bearing
60
50
80
75
110
160
11
140
105
195
140.0
350
2.3200
Yes
83022000
4059245595051
31.12.2099
98% Warenverfügbarkeit. N...
K1762.20050
K1762.20050
Swivel Castor
ball bearing
65
50
80
75
110
200
11
140
105
235
165.0
400
2.7100
Yes
83022000
4059245595082
31.12.2099
98% Warenverfügbarkeit. N...
K1762.100371
K1762.100371
Fixed Castor
ball bearing
36
32
60
0
85
100
9
100
80
125
86.0
170
0.6560
Yes
83022000
4059245595006
31.12.2099
98% Warenverfügbarkeit. N...
K1762.125371
K1762.125371
Fixed Castor
ball bearing
40
37
60
0
85
125
9
100
80
150
102.5
200
0.7935
Yes
83022000
4059245595037
31.12.2099
98% Warenverfügbarkeit. N...
K1762.160501
K1762.160501
Fixed Castor
ball bearing
60
50
80
75
110
160
11
140
105
195
140.0
350
1.5580
Yes
83022000
4059245595068
31.12.2099
98% Warenverfügbarkeit. N...
K1762.200501
K1762.200501
Fixed Castor
ball bearing
65
50
80
75
110
200
11
140
105
235
165.0
400
1.9330
Yes
83022000
4059245595099
31.12.2099
98% Warenverfügbarkeit. N...
K1762.100372
K1762.100372
Swivel Castor with stop-f...
ball bearing
36
32
60
0
85
100
9
100
80
125
86.0
170
0.9200
Yes
83022000
4059245595013
31.12.2099
98% Warenverfügbarkeit. N...
K1762.125372
K1762.125372
Swivel Castor with stop-f...
ball bearing
40
37
60
0
85
125
9
100
80
150
102.5
200
1.0700
Yes
83022000
4059245595044
31.12.2099
98% Warenverfügbarkeit. N...
K1762.160502
K1762.160502
Swivel Castor with stop-f...
ball bearing
60
50
80
75
110
160
11
140
105
195
140.0
350
2.7490
Yes
83022000
4059245595075
31.12.2099
98% Warenverfügbarkeit. N...
K1762.200502
K1762.200502
Swivel Castor with stop-f...
ball bearing
65
50
80
75
110
200
11
140
105
235
165.0
400
3.2180
Yes
83022000
4059245595105
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D