Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0764 - Ball transfer units with fastening holes,without housing
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Transport technology
Ball transfer units
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/transporttechnik/kugelrollen/95161.prj},{NB=K1734.1219},{BESTKIPP=K1734.1219},{FORM=B},{FORMTYP=ohne Klemmung},{MAT=Kugel aus Edelstahl},{DK=19},{D=50},{D1=61},{D2=6.5},{H=25},{H1=2},{A=0},{BELKO=120},{BELKU=80},{GEW=0.1800},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=4059245587230},{H2=5},{FILTER=NORELEM,KIPP,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Type
ⁿ/ₐ
FORMTYP
Form-Type
ⁿ/ₐ
MAT
Materials
ⁿ/ₐ
DK
ball diameter
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
A
Length
[mm]
BELKO
max. Belastung
ⁿ/ₐ
BELKU
max. Belastung
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
H2
height
[mm]
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1734.1119
K1734.1119
A
mit Klemmung
Kugel aus Edelstahl
19
50
61
6.5
25
2
48
120
80
0.1732
Yes
83022000
4059245587223
5
31.12.2099
98% Warenverfügbarkeit. N...
K1734.1219
K1734.1219
B
ohne Klemmung
Kugel aus Edelstahl
19
50
61
6.5
25
2
0
120
80
0.1800
Yes
83022000
4059245587230
5
31.12.2099
98% Warenverfügbarkeit. N...
K1734.2119
K1734.2119
A
mit Klemmung
Kugel aus Nylon
19
50
61
6.5
25
2
48
120
80
0.1506
Yes
83022000
4059245587247
5
31.12.2099
98% Warenverfügbarkeit. N...
K1734.2219
K1734.2219
B
ohne Klemmung
Kugel aus Nylon
19
50
61
6.5
25
2
0
120
80
0.1569
Yes
83022000
4059245587254
5
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D