Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1007 - Hinges plastic with bushes and fastening screw
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27884_asmtab.prj},{NB=K1007.063220200},{A1=20.0},{A2=20.0},{A3=32.0},{A4=32.0},{B=64},{B2=40},{D2=5},{D3=12},{H=13.0},{L=20},{T=9},{F1=4000},{F2=1600},{GEW=0.0790},{EAN=4059245219759},{NDM=6.000},{TYP=3.000},{TYP1=1.000},{XA=13.0},{XB=24.5},{XC=1.0},{XD=8.0},{XE=20.5},{XH=1.000},{BESTKIPP=K1007.06322020},{MATERIAL=Kunststoff},{A=64},{D1=M6},{D4=M6},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{FILTER=KIPP,NORELEM,},{PPATH=27884_schb.prj},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
A
Distance
ⁿ/ₐ
A1
Distance
[mm]
A2
Distance
[mm]
A3
Distance
[mm]
A4
Distance
[mm]
B
Width
[mm]
B2
Distance
[mm]
D1
Thread
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Thread
[mm]
H
Height
[mm]
L
Length
[mm]
T
depth
[mm]
F1
[N]
F2
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1007.05241515
K1007.05241515
Plastic
48
15.0
15.0
24.0
24.0
48
30
M5
5
10
M5
10.5
15
7
1850
1350
0.0415
Yes
39269099
4059245219735
31.12.2099
98% Warenverfügbarkeit. N...
K1007.06241515
K1007.06241515
Plastic
48
15.0
15.0
24.0
24.0
48
30
M6
5
10
M6
10.5
15
7
1850
1350
0.0419
Yes
39269099
4059245219742
31.12.2099
98% Warenverfügbarkeit. N...
K1007.06322020
K1007.06322020
Plastic
64
20.0
20.0
32.0
32.0
64
40
M6
5
12
M6
13.0
20
9
4000
1600
0.0790
Yes
39269099
4059245219759
31.12.2099
98% Warenverfügbarkeit. N...
K1007.08322020
K1007.08322020
Plastic
64
20.0
20.0
32.0
32.0
64
40
M8
5
12
M8
13.0
20
9
4000
1600
0.0823
Yes
39269099
4059245219766
31.12.2099
98% Warenverfügbarkeit. N...
K1007.08483232
K1007.08483232
Plastic
95
31.5
31.5
47.5
47.5
95
60
M8
8
18
M8
19.0
20
13
3100
1400
0.2425
Yes
39269099
4059245219773
31.12.2099
98% Warenverfügbarkeit. N...
K1007.10483232
K1007.10483232
Plastic
95
31.5
31.5
47.5
47.5
95
60
M10
8
18
M10
19.0
20
13
3100
1400
0.2500
Yes
39269099
4059245219780
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D