Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1085 - Hinges stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27876_asmtab.prj},{NB=K1085.0625151500},{BESTKIPP=K1085.062515150},{MATERIAL=Edelstahl A2},{W=0},{AUSF=poliert},{A=50},{A1=15.0},{A2=15.0},{A3=25.0},{A4=25.0},{B=50},{B2=30},{H=6},{H1=12},{D1=6.5},{F1=1.1},{F2=0.9},{GEW=0.1178},{BS=Infotext},{ROHS=Yes},{ZTN=83021090},{EAN=4059245219513},{TYP=2.0},{XA=6.000},{XB=6.000},{XC=18.500},{XD=3.000},{TYP1=3},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=27876_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
width
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
width
[mm]
A4
width
[mm]
B
height
[mm]
B2
distance
[mm]
H
height
[mm]
H1
height
[mm]
D1
diameter
[mm]
F1
F1 max.
[kN]
F2
F2 max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1085.052013130
K1085.052013130
stainless steel A2
polished
39
12.5
12.5
19.5
19.5
39
25
4
9
5.5
0.8
0.6
0.0509
Yes
83021090
4059245219490
31.12.2099
98% Warenverfügbarkeit. N...
K1085.052013131
K1085.052013131
stainless steel A2
sand blasted
39
12.5
12.5
19.5
19.5
39
25
4
9
5.5
0.8
0.6
0.0509
Yes
83021090
4059245219506
31.12.2099
98% Warenverfügbarkeit. N...
K1085.062515150
K1085.062515150
stainless steel A2
polished
50
15.0
15.0
25.0
25.0
50
30
6
12
6.5
1.1
0.9
0.1178
Yes
83021090
4059245219513
31.12.2099
98% Warenverfügbarkeit. N...
K1085.062515151
K1085.062515151
stainless steel A2
sand blasted
50
15.0
15.0
25.0
25.0
50
30
6
12
6.5
1.1
0.9
0.1184
Yes
83021090
4059245219520
31.12.2099
98% Warenverfügbarkeit. N...
K1085.083018180
K1085.083018180
stainless steel A4
polished
60
18.0
18.0
30.0
30.0
60
36
8
15
8.5
2.0
1.5
0.1856
Yes
83021090
4059245219537
31.12.2099
98% Warenverfügbarkeit. N...
K1085.083018181
K1085.083018181
stainless steel A4
brushed
60
18.0
18.0
30.0
30.0
60
36
8
15
8.5
2.0
1.5
0.1850
Yes
83021090
4059245219544
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D