Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1900 - Hinges stainless steel adjustable
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27875-95_asmtab.prj},{NB=K1900.07382121_0},{BESTKIPP=K1900.07382121},{MATERIAL=Edelstahl},{W=0},{A=76},{A1=21.0},{A2=21.0},{A3=38},{A4=38},{A5=7},{A6=10},{B=60},{B1=34},{S=8},{H=15.0},{F1=3650},{F2=2000},{GEW=0.2380},{BS=Infotext},{ROHS=Yes},{ZTN=83021090},{EAN=4059245817146},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP=1.000},{PPATH=27875-95_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
total length
[mm]
A1
Distance
[mm]
A2
Distance
[mm]
A3
Length
[mm]
A4
Length
[mm]
A5
Distance
[mm]
A6
Distance
[mm]
B
total width
[mm]
B1
Distance
[mm]
S
height
[mm]
H
total height
[mm]
F1
load-bearing capacity
[N]
F2
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1900.07382121
K1900.07382121
stainless steel
76
21.0
21.0
38
38
7
10
60
34
8
15.0
3650
2000
0.2380
Yes
83021090
4059245817146
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D