Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1341 - Hinges stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27875-90_asmtab.prj},{NB=K1341.062515150},{A=50},{A1=15.0},{A2=15.0},{A3=25},{A4=25},{B=50},{B2=30},{B3=10.0},{D1=6.2},{D2=6},{H=6},{H1=11.5},{TRAG=5000},{GEW=0.1121},{EAN=4059245328840},{XA=6.5},{XB=6.0},{XC=22.0},{XD=0.5},{XE=3.0},{XF=12.4},{XG=6.0},{XH=7.0},{XI=12.5},{XJ=12.5},{TYP=2.000},{BESTKIPP=K1341.06251515},{MATERIAL=Edelstahl},{BS=Infotext},{ROHS=Yes},{ZTN=83021090},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{PPATH=27875-90_schb.prj},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
total length
[mm]
A1
Distance
[mm]
A2
Distance
[mm]
A3
Length
[mm]
A4
Length
[mm]
B
total width
[mm]
B2
Distance
[mm]
B3
Distance
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
H
height
[mm]
H1
total height
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1341.05201313
K1341.05201313
stainless steel
40
12.5
12.5
20
20
40
25
7.5
5.2
4
5
9.0
2500
0.0586
Yes
83021090
4059245328833
31.12.2099
98% Warenverfügbarkeit. N...
K1341.06251515
K1341.06251515
stainless steel
50
15.0
15.0
25
25
50
30
10.0
6.2
6
6
11.5
5000
0.1121
Yes
83021090
4059245328840
31.12.2099
98% Warenverfügbarkeit. N...
K1341.08301818
K1341.08301818
stainless steel
60
18.0
18.0
30
30
60
36
12.0
8.3
8
8
15.0
8000
0.2096
Yes
83021090
4059245328864
31.12.2099
98% Warenverfügbarkeit. N...
K1341.06381528
K1341.06381528
stainless steel
63
28.0
15.0
38
25
50
30
10.0
6.5
6
6
11.5
5000
0.1262
Yes
83021090
4059245328888
31.12.2099
98% Warenverfügbarkeit. N...
K1341.06382828
K1341.06382828
stainless steel
76
28.0
28.0
38
38
50
30
10.0
6.5
6
6
11.5
5000
0.1456
Yes
83021090
4059245328994
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D