Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0579 - Hinges aluminium, lift-off right
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27870_1_asmtab.prj},{NB=K0579.23520200},{A1=20.0},{A2=20.0},{A3=36.0},{A4=36.0},{B1=48},{B2=28},{D1=6.6},{D2=6},{D3=14},{H=9},{F1=0.50},{F2=0.250},{TRAG=1500},{GEW=0.0666},{EAN=4059245190430},{PSTOL=0.001},{TYP=2},{TAB=2.000},{BESTKIPP=K0579.2352020},{MATERIAL=Aluminium},{AUSF=rechts},{A=72},{B=48},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=83021090},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{PPATH=27870_1_schb.prj},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Distance
[mm]
A1
Distance
[mm]
A2
Distance
[mm]
A3
Length
[mm]
A4
Length
[mm]
B
Width
[mm]
B1
Width
[mm]
B2
Width
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
height
[mm]
F1
F1 max. kN
[kN]
F2
F2 max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K0579.2251515
K0579.2251515
Aluminium
right
52
15.0
15.0
26.0
26.0
48
48
28
6.6
6
14
9
0.41
0.250
0.0513
Yes
83021090
4059245190416
31.12.2099
98% availability of produ...
K0579.2301818
K0579.2301818
Aluminium
right
59
17.5
17.5
29.5
29.5
48
48
28
6.6
6
14
9
0.45
0.280
0.0590
Yes
83021090
4059245190423
31.12.2099
98% availability of produ...
K0579.2352020
K0579.2352020
Aluminium
right
72
20.0
20.0
36.0
36.0
48
48
28
6.6
6
14
9
0.50
0.250
0.0666
Yes
83021090
4059245190430
31.12.2099
98% availability of produ...
K0579.2402323
K0579.2402323
Aluminium
right
77
22.5
22.5
38.5
38.5
48
48
28
6.6
6
14
9
0.55
0.200
0.0638
Yes
83021090
4059245190447
31.12.2099
98% availability of produ...
K0579.2452525
K0579.2452525
Aluminium
right
87
25.0
25.0
43.5
43.5
48
48
28
6.6
6
14
9
0.55
0.200
0.0676
Yes
83021090
4059245190454
31.12.2099
98% availability of produ...
K0579.2502828
K0579.2502828
Aluminium
right
97
27.5
27.5
48.5
48.5
48
48
28
6.6
6
14
9
0.55
0.175
0.0745
Yes
83021090
4059245190461
31.12.2099
98% availability of produ...
K0579.2603333
K0579.2603333
Aluminium
right
115
32.5
32.5
57.5
57.5
48
48
28
6.6
6
14
9
0.57
0.150
0.0814
Yes
83021090
4059245190478
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D