Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2103 - Hinge halves aluminium, on-frame
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27869-06.prj},{NB=K2103.36502},{BESTKIPP=K2103.36502},{MATERIAL=Aluminium},{A1=19.2},{A3=35.8},{B2=50},{B4=30},{D=6.4},{D1=10},{D2=6.1},{S=4},{ANZB=2},{F1=100},{F2=150},{GEW=0.0220},{BS=Infotext},{ROHS=Yes},{ZTN=83021000},{EAN=4059245860081},{FILTER=KIPP,NORELEM,KIPP_USA,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Aluminium}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A1
distance
[mm]
A3
distance
[mm]
B2
distance
[mm]
B4
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
S
distance
[mm]
ANZB
distance
[mm]
F1
F1 N
[N]
F2
F2 N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2103.18502
K2103.18502
Aluminium
10.5
18.0
50
30
5.3
10
6.1
4
2
100
150
0.0130
Yes
83021000
4059245860050
31.12.2099
98% Warenverfügbarkeit. N...
K2103.23502
K2103.23502
Aluminium
12.9
23.4
50
30
6.4
10
6.1
4
2
100
150
0.0159
Yes
83021000
4059245860067
31.12.2099
98% Warenverfügbarkeit. N...
K2103.28502
K2103.28502
Aluminium
15.2
27.7
50
30
6.4
10
6.1
4
2
100
150
0.0182
Yes
83021000
4059245860074
31.12.2099
98% Warenverfügbarkeit. N...
K2103.36502
K2103.36502
Aluminium
19.2
35.8
50
30
6.4
10
6.1
4
2
100
150
0.0220
Yes
83021000
4059245860081
31.12.2099
98% Warenverfügbarkeit. N...
K2103.38502
K2103.38502
Aluminium
20.2
37.7
50
30
6.4
10
6.1
4
2
100
150
0.0230
Yes
83021000
4059245860098
31.12.2099
98% Warenverfügbarkeit. N...
K2103.43502
K2103.43502
Aluminium
22.7
42.7
50
30
6.4
10
6.1
4
2
100
150
0.0263
Yes
83021000
4059245860104
31.12.2099
98% Warenverfügbarkeit. N...
K2103.48502
K2103.48502
Aluminium
25.2
47.7
50
30
6.4
10
6.1
4
2
100
150
0.0290
Yes
83021000
4059245860111
31.12.2099
98% Warenverfügbarkeit. N...
K2103.58502
K2103.58502
Aluminium
30.2
57.7
50
30
6.4
10
6.1
4
2
100
150
0.0344
Yes
83021000
4059245860128
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D