Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1195 - Hinges aluminium, with adjustable friction
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27859_asmtab.prj},{NB=K1195.353010},{A=35},{A1=21},{B=30},{B1=15},{D=3.5},{D1=10},{S=3.3},{GEW=0.0109},{F1=2460},{F2=1480},{EAN=4059245267569},{XA=11.8},{XB=11.8},{XC=13.9},{XD=7.9},{XE=10.2},{XF=13.0},{XG=2.5},{XH=3.5},{XI=1.5},{XJ=24.0},{XK=0.5},{XL=9.500},{XM=5.000},{XN=5.100},{XO=0.000},{XP=0.000},{XQ=0.000},{XR=0.000},{XS=0.000},{XT=4.500},{XU=0.000},{BESTKIPP=K1195.35301},{MATERIAL=Aluminium},{BS=Infotext},{ROHS=Yes},{ZTN=83021090},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=27859_schb.prj},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
width
[mm]
A1
Distance
[mm]
B
Length
[mm]
B1
Distance
[mm]
D
diameter
[mm]
D1
diameter
[mm]
S
thickness
[mm]
GEW
Approx. weight
[kg]
F1
[N]
F2
[N]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1195.35301
K1195.35301
Aluminium
35
21
30
15
3.5
10
3.3
0.0109
2460
1480
Yes
83021090
4059245267569
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D