Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1804 - Ball lock pins lockable
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelslperrbolzen/03420-05.prj},{NB=K1804.0046160800},{B=33},{D=45.9},{D1=16},{D2=19.0},{D3=20},{L=80},{L1=13.1},{L2=49.5},{L3=41.3},{L5=93.1},{L6=28},{SW=21},{AUFNAHME=16},{FESTIGKEIT=153},{GEW=0.2300},{EAN=4059245614998},{LL2=51.2},{DD=22},{XA=6.5},{XB=9.7},{XC=6.7},{XD=15.1},{XE=7.0},{XF=10.2},{XG=12.9},{XH=0.8},{XI=0.50},{XJ=0.30},{XK=0.8},{XL=10.2},{XM=8.0},{XN=0.5},{XO=13.0},{XP=2.5},{XQ=18.0},{XR=24.1},{XS=32.2},{XT=23.0},{XU=4.0},{XV=2.2},{XW=4.5},{XX=2.6},{XY=0.0},{XZ=0.0},{XA1=43.5},{XB1=10.0},{XC1=0.0},{XD1=16.4},{XE1=0.8},{XF1=0.00},{XG1=6.40},{XH1=16.00},{XJ1=16.00},{XI1=4.000},{XK1=0.300},{BESTKIPP=K1804.004616080},{FARBE=schwarz},{MATERIAL=Edelstahl},{FORM=A},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
B
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
distance
[mm]
D3
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
distance
[mm]
L5
Length
[mm]
L6
height
[mm]
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1804.004608020
K1804.004608020
black
Stainless steel
A
33
45.9
8
9.5
20
20
7.8
49.5
41.3
27.8
28
8
38
0.1900
Yes
73182900
4059245614448
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004608025
K1804.004608025
black
Stainless steel
A
33
45.9
8
9.5
20
25
7.8
49.5
41.3
32.8
28
8
38
0.1910
Yes
73182900
4059245614455
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004608030
K1804.004608030
black
Stainless steel
A
33
45.9
8
9.5
20
30
7.8
49.5
41.3
37.8
28
8
38
0.1920
Yes
73182900
4059245614462
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004608035
K1804.004608035
black
Stainless steel
A
33
45.9
8
9.5
20
35
7.8
49.5
41.3
42.8
28
8
38
0.1930
Yes
73182900
4059245614479
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004608040
K1804.004608040
black
Stainless steel
A
33
45.9
8
9.5
20
40
7.8
49.5
41.3
47.8
28
8
38
0.1940
Yes
73182900
4059245614486
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004608045
K1804.004608045
black
Stainless steel
A
33
45.9
8
9.5
20
45
7.8
49.5
41.3
52.8
28
8
38
0.1950
Yes
73182900
4059245614493
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004608050
K1804.004608050
black
Stainless steel
A
33
45.9
8
9.5
20
50
7.8
49.5
41.3
57.8
28
8
38
0.1960
Yes
73182900
4059245614509
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004610020
K1804.004610020
black
Stainless steel
A
33
45.9
10
12.0
20
20
8.9
49.5
41.3
28.9
28
10
60
0.1970
Yes
73182900
4059245614585
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004610025
K1804.004610025
black
Stainless steel
A
33
45.9
10
12.0
20
25
8.9
49.5
41.3
33.9
28
10
60
0.1980
Yes
73182900
4059245614592
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004610030
K1804.004610030
black
Stainless steel
A
33
45.9
10
12.0
20
30
8.9
49.5
41.3
38.9
28
10
60
0.1990
Yes
73182900
4059245614608
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004610035
K1804.004610035
black
Stainless steel
A
33
45.9
10
12.0
20
35
8.9
49.5
41.3
43.9
28
10
60
0.2000
Yes
73182900
4059245614615
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004610040
K1804.004610040
black
Stainless steel
A
33
45.9
10
12.0
20
40
8.9
49.5
41.3
48.9
28
10
60
0.2010
Yes
73182900
4059245614622
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004610045
K1804.004610045
black
Stainless steel
A
33
45.9
10
12.0
20
45
8.9
49.5
41.3
53.9
28
10
60
0.2020
Yes
73182900
4059245614639
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004610050
K1804.004610050
black
Stainless steel
A
33
45.9
10
12.0
20
50
8.9
49.5
41.3
58.9
28
10
60
0.2030
Yes
73182900
4059245614646
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004610060
K1804.004610060
black
Stainless steel
A
33
45.9
10
12.0
20
60
8.9
49.5
41.3
68.9
28
10
60
0.2040
Yes
73182900
4059245614653
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004612025
K1804.004612025
black
Stainless steel
A
33
45.9
12
14.5
20
25
9.9
49.5
41.3
34.9
28
12
86
0.2020
Yes
73182900
4059245614745
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004612030
K1804.004612030
black
Stainless steel
A
33
45.9
12
14.5
20
30
9.9
49.5
41.3
39.9
28
12
86
0.2030
Yes
73182900
4059245614752
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004612035
K1804.004612035
black
Stainless steel
A
33
45.9
12
14.5
20
35
9.9
49.5
41.3
44.9
28
12
86
0.2040
Yes
73182900
4059245614769
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004612040
K1804.004612040
black
Stainless steel
A
33
45.9
12
14.5
20
40
9.9
49.5
41.3
49.9
28
12
86
0.2050
Yes
73182900
4059245614776
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004612045
K1804.004612045
black
Stainless steel
A
33
45.9
12
14.5
20
45
9.9
49.5
41.3
54.9
28
12
86
0.2060
Yes
73182900
4059245614783
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004612050
K1804.004612050
black
Stainless steel
A
33
45.9
12
14.5
20
50
9.9
49.5
41.3
59.9
28
12
86
0.2070
Yes
73182900
4059245614790
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004612060
K1804.004612060
black
Stainless steel
A
33
45.9
12
14.5
20
60
9.9
49.5
41.3
69.9
28
12
86
0.2080
Yes
73182900
4059245614806
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004612070
K1804.004612070
black
Stainless steel
A
33
45.9
12
14.5
20
70
9.9
49.5
41.3
79.9
28
12
86
0.2090
Yes
73182900
4059245614813
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004612080
K1804.004612080
black
Stainless steel
A
33
45.9
12
14.5
20
80
9.9
49.5
41.3
89.9
28
12
86
0.2100
Yes
73182900
4059245614820
98% Warenverfügbarkeit. N...
31.12.2099
K1804.004616030
K1804.004616030
black
Stainless steel
A
33
45.9
16
19.0
20
30
13.1
49.5
41.3
43.1
28
16
153
0.2230
Yes
73182900
4059245614929
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D