Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0977 - Spring plungers push-pull with rotation lock
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03339.prj},{NB=K0977.21168.7},{SW=11},{D2=8.0},{D3=10.00},{F1=25},{F2=71},{L=28},{L1=38.0},{L3=1.30},{T=10},{GEW=0.0324},{EAN=4059245028191},{XHUB=8.700},{NDM=5.000},{NDM1=16.000},{ST=1.500},{TYP=2.000},{XA=1.000},{XB=1.000},{XC=12.000},{XD=1.500},{XE=15.000},{XF=13.200},{XG=14.000},{XH=23.000},{XI=2.950},{XJ=0.950},{XK=7.000},{XL=0.500},{XN=7.000},{XM=0.800},{XO=0.000},{XP=7.000},{BESTKIPP=K0977.2116},{FORM=H},{AUSF=Standard Federkraft},{D=M16x1,5},{D1=M5},{R=7},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,},{IMPERIAL=MM},{H=8.7}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
[mm]
SW
Width across flats
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
F1
Spring force initial pressure N
[N]
F2
Spring force final pressure
[N]
L
Length
[mm]
L1
Length
[mm]
L3
diameter
[mm]
R
Radius Kugel
ⁿ/ₐ
T
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0977.1112
K0977.1112
I
Standard spring force
M12x1,5
8
M4
5.5
6.78
16
38
20
27.5
1.38
-
8
0.0120
Yes
73181520
4059245028122
98% Warenverfügbarkeit. N...
31.12.2099
K0977.1212
K0977.1212
I
strong spring force
M12x1,5
8
M4
5.5
6.78
20
60
20
27.5
1.38
-
8
0.0119
Yes
73181520
4059245028153
98% Warenverfügbarkeit. N...
31.12.2099
K0977.1116
K0977.1116
I
Standard spring force
M16x1,5
11
M5
8.0
10.00
25
71
28
38.0
1.30
-
10
0.0321
Yes
73181520
4059245028139
98% Warenverfügbarkeit. N...
31.12.2099
K0977.1216
K0977.1216
I
strong spring force
M16x1,5
11
M5
8.0
10.00
35
103
28
38.0
1.30
-
10
0.0325
Yes
73181520
4059245028160
98% Warenverfügbarkeit. N...
31.12.2099
K0977.1120
K0977.1120
I
Standard spring force
M20x1,5
14
M6
10.0
12.20
40
140
34
47.0
2.70
-
12
0.0641
Yes
73181520
4059245028146
98% Warenverfügbarkeit. N...
31.12.2099
K0977.1220
K0977.1220
I
strong spring force
M20x1,5
14
M6
10.0
12.20
60
175
34
47.0
2.70
-
12
0.0652
Yes
73181520
4059245028177
98% Warenverfügbarkeit. N...
31.12.2099
K0977.2112
K0977.2112
H
Standard spring force
M12x1,5
8
M4
5.5
6.78
16
38
20
27.5
1.38
5.5
8
0.0127
Yes
73181520
4059245028184
98% Warenverfügbarkeit. N...
31.12.2099
K0977.2212
K0977.2212
H
strong spring force
M12x1,5
8
M4
5.5
6.78
20
60
20
27.5
1.38
5.5
8
0.0126
Yes
73181520
4059245028214
98% Warenverfügbarkeit. N...
31.12.2099
K0977.2116
K0977.2116
H
Standard spring force
M16x1,5
11
M5
8.0
10.00
25
71
28
38.0
1.30
7
10
0.0324
Yes
73181520
4059245028191
98% Warenverfügbarkeit. N...
31.12.2099
K0977.2216
K0977.2216
H
strong spring force
M16x1,5
11
M5
8.0
10.00
35
103
28
38.0
1.30
7
10
0.0329
Yes
73181520
4059245028221
98% Warenverfügbarkeit. N...
31.12.2099
K0977.2120
K0977.2120
H
Standard spring force
M20x1,5
14
M6
10.0
12.20
40
140
34
47.0
2.70
9
12
0.0646
Yes
73181520
4059245028207
98% Warenverfügbarkeit. N...
31.12.2099
K0977.2220
K0977.2220
H
strong spring force
M20x1,5
14
M6
10.0
12.20
60
175
34
47.0
2.70
9
12
0.0652
Yes
73181520
4059245028238
98% Warenverfügbarkeit. N...
31.12.2099
K0977.3112
K0977.3112
K
Standard spring force
M12x1,5
8
M4
5.5
6.78
16
38
20
27.5
1.38
-
8
0.0120
Yes
73181520
4059245028245
98% Warenverfügbarkeit. N...
31.12.2099
K0977.3212
K0977.3212
K
strong spring force
M12x1,5
8
M4
5.5
6.78
20
60
20
27.5
1.38
-
8
0.0120
Yes
73181520
4059245028276
98% Warenverfügbarkeit. N...
31.12.2099
K0977.3116
K0977.3116
K
Standard spring force
M16x1,5
11
M5
8.0
10.00
25
71
28
38.0
1.30
-
10
0.0305
Yes
73181520
4059245028252
98% Warenverfügbarkeit. N...
31.12.2099
K0977.3216
K0977.3216
K
strong spring force
M16x1,5
11
M5
8.0
10.00
35
103
28
38.0
1.30
-
10
0.0311
Yes
73181520
4059245028283
98% Warenverfügbarkeit. N...
31.12.2099
K0977.3120
K0977.3120
K
Standard spring force
M20x1,5
14
M6
10.0
12.20
40
140
34
47.0
2.70
-
12
0.0606
Yes
73181520
4059245028269
98% Warenverfügbarkeit. N...
31.12.2099
K0977.3220
K0977.3220
K
strong spring force
M20x1,5
14
M6
10.0
12.20
60
175
34
47.0
2.70
-
12
0.0614
Yes
73181520
4059245028290
98% Warenverfügbarkeit. N...
31.12.2099
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D