Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0336 - Spring plungers with head
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03073.prj},{NB=K0336.12_0},{BESTKIPP=K0336.12},{MATERIAL=Automatenstahl},{POS=0},{D=M 12},{D1=8.0},{D2=18},{L=32},{L1=25},{H=2.5},{S=6},{F1=30},{F2=55},{GEW=0.0242},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245843442},{FILTER=KIPP,KIPP_USA},{XPOS=[0:$H.]},{NDM=12},{XA=19.7},{XB=5.0},{XC=5.300},{XD=3.900},{XE=1.000},{XF=45.000},{XG=9.400},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
H
spring travel
[mm]
S
width across flats
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0336.04
K0336.04
free-cutting steel
M 4
2.5
7
13
10
0.8
2
4
10
0.0015
Yes
73181520
4059245328260
98% Warenverfügbarkeit. N...
31.12.2099
K0336.05
K0336.05
free-cutting steel
M 5
3.0
8
17
13
0.9
2
6
11
0.0030
Yes
73181520
4059245328277
98% Warenverfügbarkeit. N...
31.12.2099
K0336.06
K0336.06
free-cutting steel
M 6
3.5
10
16
12
1.0
3
9
13
0.0037
Yes
73181520
4059245009718
98% Warenverfügbarkeit. N...
31.12.2099
K0336.08
K0336.08
free-cutting steel
M 8
5.0
13
21
16
1.5
4
15
30
0.0082
Yes
73181520
4059245009732
98% Warenverfügbarkeit. N...
31.12.2099
K0336.10
K0336.10
free-cutting steel
M 10
6.0
16
26
20
2.0
5
20
40
0.0153
Yes
73181520
4059245843428
98% Warenverfügbarkeit. N...
31.12.2099
K0336.12
K0336.12
free-cutting steel
M 12
8.0
18
32
25
2.5
6
30
55
0.0242
Yes
73181520
4059245843442
98% Warenverfügbarkeit. N...
31.12.2099
K0336.041
K0336.041
Stainless steel
M 4
2.5
7
13
10
0.8
2
4
10
0.0013
Yes
73181520
4059245328284
98% Warenverfügbarkeit. N...
31.12.2099
K0336.051
K0336.051
Stainless steel
M 5
3.0
8
17
13
0.9
2
6
11
0.0027
Yes
73181520
4059245843374
98% Warenverfügbarkeit. N...
31.12.2099
K0336.061
K0336.061
Stainless steel
M 6
3.5
10
16
12
1.0
3
9
13
0.0035
Yes
73181520
4059245843398
98% Warenverfügbarkeit. N...
31.12.2099
K0336.081
K0336.081
Stainless steel
M 8
5.0
13
21
16
1.5
4
15
30
0.0078
Yes
73181520
4059245843411
98% Warenverfügbarkeit. N...
31.12.2099
K0336.101
K0336.101
Stainless steel
M 10
6.0
16
26
20
2.0
5
20
35
0.0151
Yes
73181520
4059245843435
98% Warenverfügbarkeit. N...
31.12.2099
K0336.121
K0336.121
Stainless steel
M 12
8.0
18
32
25
2.5
6
30
55
0.0247
Yes
73181520
4059245009787
98% Warenverfügbarkeit. N...
31.12.2099
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D