Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0657 - Spring plungers with hexagon socket and thrust pin, long version
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03040_2.prj},{NB=K0657.610X800},{D1=4.0},{D2=8.0},{L=80},{L1=50},{H=20},{T=2},{T1=1.4},{N=1.6},{S=3.0},{F1=25},{F2=65},{GEW=0.0277},{EAN=4059245008612},{NDM=10},{NDM1=6.000},{XA=6.000},{XB=1.200},{XC=8.000},{XD=40.000},{XE=5.000},{XF=77.500},{XG=29.500},{XH=0.300},{XI=22.500},{BESTKIPP=K0657.610X80},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA},{XPOS=[0:$H.]},{XSTIFT=07165-06x6},{ZGT=Gewindestift eingeklebt },{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
H
spring travel
[mm]
T
depth
[mm]
T1
depth
[mm]
N
slot
[mm]
S
width across flats
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0657.608X30
K0657.608X30
M 8
3.5
6.2
30
10
6
2
1.4
1.2
2.5
8
20
0.0070
Yes
73181520
4059245008544
98% Warenverfügbarkeit. N...
31.12.2099
K0657.608X40
K0657.608X40
M 8
3.5
6.2
40
20
8
2
1.4
1.2
2.5
10
28
0.0086
Yes
73181520
4059245008551
98% Warenverfügbarkeit. N...
31.12.2099
K0657.608X50
K0657.608X50
M 8
3.5
6.2
50
30
10
2
1.4
1.2
2.5
12
38
0.0103
Yes
73181520
4059245008568
98% Warenverfügbarkeit. N...
31.12.2099
K0657.608X60
K0657.608X60
M 8
3.5
6.2
60
40
15
2
1.4
1.2
2.5
15
48
0.0120
Yes
73181520
4059245008575
98% Warenverfügbarkeit. N...
31.12.2099
K0657.610X40
K0657.610X40
M 10
4.0
8.0
40
10
8
2
1.4
1.6
3.0
12
30
0.0154
Yes
73181520
4059245008582
98% Warenverfügbarkeit. N...
31.12.2099
K0657.610X50
K0657.610X50
M 10
4.0
8.0
50
20
10
2
1.4
1.6
3.0
16
46
0.0184
Yes
73181520
4059245008599
98% Warenverfügbarkeit. N...
31.12.2099
K0657.610X60
K0657.610X60
M 10
4.0
8.0
60
30
15
2
1.4
1.6
3.0
20
55
0.0216
Yes
73181520
4059245008605
98% Warenverfügbarkeit. N...
31.12.2099
K0657.610X80
K0657.610X80
M 10
4.0
8.0
80
50
20
2
1.4
1.6
3.0
25
65
0.0277
Yes
73181520
4059245008612
98% Warenverfügbarkeit. N...
31.12.2099
K0657.612X50
K0657.612X50
M 12
6.0
9.6
50
20
10
3
2.0
2.0
4.0
20
50
0.0259
Yes
73181520
4059245008636
98% Warenverfügbarkeit. N...
31.12.2099
K0657.612X60
K0657.612X60
M 12
6.0
9.6
60
30
15
3
2.0
2.0
4.0
25
76
0.0307
Yes
73181520
4059245008643
98% Warenverfügbarkeit. N...
31.12.2099
K0657.612X80
K0657.612X80
M 12
6.0
9.6
80
50
20
3
2.0
2.0
4.0
35
102
0.0388
Yes
73181520
4059245008650
98% Warenverfügbarkeit. N...
31.12.2099
K0657.612X100
K0657.612X100
M 12
6.0
9.6
100
70
25
3
2.0
2.0
4.0
40
102
0.0468
Yes
73181520
4059245008629
98% Warenverfügbarkeit. N...
31.12.2099
K0657.616X60
K0657.616X60
M 16
7.5
13.4
60
30
12
6
2.5
2.5
5.0
30
64
0.0595
Yes
73181520
4059245008681
98% Warenverfügbarkeit. N...
31.12.2099
K0657.616X80
K0657.616X80
M 16
7.5
13.4
80
50
20
6
2.5
2.5
5.0
30
110
0.0799
Yes
73181520
4059245008698
98% Warenverfügbarkeit. N...
31.12.2099
K0657.616X100
K0657.616X100
M 16
7.5
13.4
100
70
30
6
2.5
2.5
5.0
30
120
0.0946
Yes
73181520
4059245008667
98% Warenverfügbarkeit. N...
31.12.2099
K0657.616X120
K0657.616X120
M 16
7.5
13.4
120
90
40
6
2.5
2.5
5.0
20
130
0.1182
Yes
73181520
4059245008674
98% Warenverfügbarkeit. N...
31.12.2099
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D