Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1840 - Positioning bushes, steel or stainless steel for status sensor
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03099-61_asmtab.prj},{NB=K1840.410179},{BESTKIPP=K1840.410179},{FORM=B},{FORMT=mit Gewinde und Bund},{MATERIAL=Edelstahl},{D=5},{D1=M12x1,5},{D2=0},{D3=3},{H=15},{H1=12.0},{H2=10.5},{H3=4},{L=27},{T=11.0},{T1=0},{SW1=13},{SW2=5},{GEW=0.0200},{BS=Infotext},{MONTAGE=Montageanleitung},{ROHS=Yes},{ZTN=84662080},{EAN=4059245637386},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP=27.000},{TYP1=1},{PPATH=03099-61_schb.prj},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
MATERIAL
Material base
ⁿ/ₐ
D
diameter
ⁿ/ₐ
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
T
Distance
[mm]
T1
Distance
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1840.103101
K1840.103101
A
full thread
Steel
3
M10x1
0
3
12
0.0
0.0
4
7.0
4
3
5
0.0060
Yes
84662080
4059245637126
98% Warenverfügbarkeit. N...
31.12.2099
K1840.104101
K1840.104101
A
full thread
Steel
4
M10x1
0
3
12
0.0
0.0
4
7.0
4
4
5
0.0060
Yes
84662080
4059245637133
98% Warenverfügbarkeit. N...
31.12.2099
K1840.105121
K1840.105121
A
full thread
Steel
5
M12x1,5
0
3
15
0.0
0.0
4
11.0
4
5
5
0.0090
Yes
84662080
4059245637140
98% Warenverfügbarkeit. N...
31.12.2099
K1840.106121
K1840.106121
A
full thread
Steel
6
M12x1,5
0
3
15
0.0
0.0
4
11.0
4
6
5
0.0090
Yes
84662080
4059245637157
98% Warenverfügbarkeit. N...
31.12.2099
K1840.108161
K1840.108161
A
full thread
Steel
8
M16x1,5
0
3
20
0.0
0.0
4
15.5
6
8
5
0.0190
Yes
84662080
4059245637164
98% Warenverfügbarkeit. N...
31.12.2099
K1840.110161
K1840.110161
A
full thread
Steel
10
M16x1,5
0
3
20
0.0
0.0
4
15.5
6
10
5
0.0170
Yes
84662080
4059245637171
98% Warenverfügbarkeit. N...
31.12.2099
K1840.112201
K1840.112201
A
full thread
Steel
12
M20x1,5
0
3
25
0.0
0.0
4
19.0
6
12
5
0.0350
Yes
84662080
4059245637188
98% Warenverfügbarkeit. N...
31.12.2099
K1840.116241
K1840.116241
A
full thread
Steel
16
M24x2
0
3
32
0.0
0.0
4
25.0
8
16
5
0.0700
Yes
84662080
4059245637195
98% Warenverfügbarkeit. N...
31.12.2099
K1840.203101
K1840.203101
A
full thread
stainless steel
3
M10x1
0
3
12
0.0
0.0
4
7.0
4
3
5
0.0080
Yes
84662080
4059245637201
98% Warenverfügbarkeit. N...
31.12.2099
K1840.204101
K1840.204101
A
full thread
stainless steel
4
M10x1
0
3
12
0.0
0.0
4
7.0
4
4
5
0.0080
Yes
84662080
4059245637218
98% Warenverfügbarkeit. N...
31.12.2099
K1840.205121
K1840.205121
A
full thread
stainless steel
5
M12x1,5
0
3
15
0.0
0.0
4
11.0
4
5
5
0.0100
Yes
84662080
4059245637225
98% Warenverfügbarkeit. N...
31.12.2099
K1840.206121
K1840.206121
A
full thread
stainless steel
6
M12x1,5
0
3
15
0.0
0.0
4
11.0
4
6
5
0.0100
Yes
84662080
4059245637232
98% Warenverfügbarkeit. N...
31.12.2099
K1840.208161
K1840.208161
A
full thread
stainless steel
8
M16x1,5
0
3
20
0.0
0.0
4
15.0
6
8
5
0.0220
Yes
84662080
4059245637249
98% Warenverfügbarkeit. N...
31.12.2099
K1840.210161
K1840.210161
A
full thread
stainless steel
10
M16x1,5
0
3
20
0.0
0.0
4
15.0
6
10
5
0.0200
Yes
84662080
4059245637256
98% Warenverfügbarkeit. N...
31.12.2099
K1840.212201
K1840.212201
A
full thread
stainless steel
12
M20x1,5
0
3
25
0.0
0.0
4
19.0
6
12
5
0.0420
Yes
84662080
4059245637263
98% Warenverfügbarkeit. N...
31.12.2099
K1840.216241
K1840.216241
A
full thread
stainless steel
16
M24x2
0
3
32
0.0
0.0
4
25.0
8
16
5
0.0810
Yes
84662080
4059245637270
98% Warenverfügbarkeit. N...
31.12.2099
K1840.304121
K1840.304121
B
with thread and collar
Steel
3
M10x1
0
3
15
12.0
10.5
4
7.0
0
11
5
0.0140
Yes
84662080
4059245637287
98% Warenverfügbarkeit. N...
31.12.2099
K1840.305121
K1840.305121
B
with thread and collar
Steel
4
M10x1
0
3
15
12.0
10.5
4
7.0
0
11
5
0.0130
Yes
84662080
4059245637294
98% Warenverfügbarkeit. N...
31.12.2099
K1840.306121
K1840.306121
B
with thread and collar
Steel
5
M12x1,5
0
3
15
12.0
10.5
4
11.0
0
13
5
0.0120
Yes
84662080
4059245637300
98% Warenverfügbarkeit. N...
31.12.2099
K1840.308161
K1840.308161
B
with thread and collar
Steel
6
M12x1,5
0
3
15
12.0
10.5
4
11.0
0
13
5
0.0240
Yes
84662080
4059245637317
98% Warenverfügbarkeit. N...
31.12.2099
K1840.310161
K1840.310161
B
with thread and collar
Steel
8
M16x1,5
0
3
20
15.0
13.5
4
15.5
0
17
5
0.0230
Yes
84662080
4059245637324
98% Warenverfügbarkeit. N...
31.12.2099
K1840.403089
K1840.403089
B
with thread and collar
Steel
10
M16x1,5
0
3
20
15.0
13.5
4
15.5
0
17
5
0.0060
Yes
84662080
4059245637331
98% Warenverfügbarkeit. N...
31.12.2099
K1840.404089
K1840.404089
B
with thread and collar
Steel
12
M20x1,5
0
3
25
20.0
18.5
4
19.0
0
22
5
0.0050
Yes
84662080
4059245637348
98% Warenverfügbarkeit. N...
31.12.2099
K1840.405089
K1840.405089
B
with thread and collar
Steel
16
M24x2
0
3
32
27.0
25.5
4
25.0
0
27
5
0.0040
Yes
84662080
4059245637355
98% Warenverfügbarkeit. N...
31.12.2099
K1840.406109
K1840.406109
B
with thread and collar
stainless steel
3
M10x1
0
3
15
12.0
10.5
4
7.0
0
11
5
0.0060
Yes
84662080
4059245637362
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D