Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0635 - Indexing plungers without collar
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03096_1.prj},{NB=K0635.03410_(T_ENTSPANNT)},{D=10},{D4=28},{L1=40},{H=10},{SW=0},{F=2.8},{F1=20},{F2=34},{GEW=0.0923},{EAN=4059245016365},{TAB=1},{NDM=20},{ST=1.50},{PSTOL=0.001},{TYP=1.000},{L41=0.000},{XA=1.400},{BESTKIPP=K0635.03410},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{FORM=T},{AUSF=ohne Kontermutter},{D1=M 20 x 1,5},{L=78},{BESTES=03094-94},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D4
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
H
height
[mm]
SW
width across flats
[mm]
F
Chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0635.3004
K0635.3004
Steel
Indexing pin hardened
T
without locknut
4
M 8 x 1
15
40
21
4
0
1.0
6
12
0.0065
Yes
73181900
4059245016846
98% Warenverfügbarkeit. N...
31.12.2099
K0635.3105
K0635.3105
Steel
Indexing pin hardened
T
without locknut
5
M 10 x 1
23
52
24
5
0
1.3
5
12
0.0127
Yes
73181900
4059245016853
98% Warenverfügbarkeit. N...
31.12.2099
K0635.3206
K0635.3206
Steel
Indexing pin hardened
T
without locknut
6
M 12 x 1,5
23
57
28
6
0
1.8
6
14
0.0199
Yes
73181900
4059245016860
98% Warenverfügbarkeit. N...
31.12.2099
K0635.3308
K0635.3308
Steel
Indexing pin hardened
T
without locknut
8
M 16 x 1,5
28
72
36
8
0
2.3
15
35
0.0489
Yes
73181900
4059245016877
98% Warenverfügbarkeit. N...
31.12.2099
K0635.3410
K0635.3410
Steel
Indexing pin hardened
T
without locknut
10
M 20 x 1,5
28
78
40
10
0
2.8
20
34
0.0903
Yes
73181900
4059245016884
98% Warenverfügbarkeit. N...
31.12.2099
K0635.4004
K0635.4004
Steel
Indexing pin hardened
U
with locknut
4
M 8 x 1
15
40
21
4
13
1.0
6
12
0.0090
Yes
73181900
4059245016891
98% Warenverfügbarkeit. N...
31.12.2099
K0635.4105
K0635.4105
Steel
Indexing pin hardened
U
with locknut
5
M 10 x 1
23
52
24
5
17
1.3
5
12
0.0191
Yes
73181900
4059245016907
98% Warenverfügbarkeit. N...
31.12.2099
K0635.4206
K0635.4206
Steel
Indexing pin hardened
U
with locknut
6
M 12 x 1,5
23
57
28
6
19
1.8
6
14
0.0288
Yes
73181900
4059245016914
98% Warenverfügbarkeit. N...
31.12.2099
K0635.4308
K0635.4308
Steel
Indexing pin hardened
U
with locknut
8
M 16 x 1,5
28
72
36
8
24
2.3
15
35
0.0662
Yes
73181900
4059245016921
98% Warenverfügbarkeit. N...
31.12.2099
K0635.4410
K0635.4410
Steel
Indexing pin hardened
U
with locknut
10
M 20 x 1,5
28
78
40
10
30
2.8
20
34
0.1222
Yes
73181900
4059245016938
98% Warenverfügbarkeit. N...
31.12.2099
K0635.03004
K0635.03004
Stainless steel
Indexing pin hardened
T
without locknut
4
M 8 x 1
15
40
21
4
0
1.0
6
12
0.0064
Yes
73181900
4059245016327
98% Warenverfügbarkeit. N...
31.12.2099
K0635.03105
K0635.03105
Stainless steel
Indexing pin hardened
T
without locknut
5
M 10 x 1
23
52
24
5
0
1.3
5
12
0.0128
Yes
73181900
4059245016334
98% Warenverfügbarkeit. N...
31.12.2099
K0635.03206
K0635.03206
Stainless steel
Indexing pin hardened
T
without locknut
6
M 12 x 1,5
23
57
28
6
0
1.8
6
14
0.0196
Yes
73181900
4059245016341
98% Warenverfügbarkeit. N...
31.12.2099
K0635.03308
K0635.03308
Stainless steel
Indexing pin hardened
T
without locknut
8
M 16 x 1,5
28
72
36
8
0
2.3
15
35
0.0487
Yes
73181900
4059245016358
98% Warenverfügbarkeit. N...
31.12.2099
K0635.03410
K0635.03410
Stainless steel
Indexing pin hardened
T
without locknut
10
M 20 x 1,5
28
78
40
10
0
2.8
20
34
0.0923
Yes
73181900
4059245016365
98% Warenverfügbarkeit. N...
31.12.2099
K0635.04004
K0635.04004
Stainless steel
Indexing pin hardened
U
with locknut
4
M 8 x 1
15
40
21
4
13
1.0
6
12
0.0093
Yes
73181900
4059245016372
98% Warenverfügbarkeit. N...
31.12.2099
K0635.04105
K0635.04105
Stainless steel
Indexing pin hardened
U
with locknut
5
M 10 x 1
23
52
24
5
17
1.3
5
12
0.0188
Yes
73181900
4059245016389
98% Warenverfügbarkeit. N...
31.12.2099
K0635.04206
K0635.04206
Stainless steel
Indexing pin hardened
U
with locknut
6
M 12 x 1,5
23
57
28
6
19
1.8
6
14
0.0284
Yes
73181900
4059245016396
98% Warenverfügbarkeit. N...
31.12.2099
K0635.04308
K0635.04308
Stainless steel
Indexing pin hardened
U
with locknut
8
M 16 x 1,5
28
72
36
8
24
2.3
15
35
0.0665
Yes
73181900
4059245016402
98% Warenverfügbarkeit. N...
31.12.2099
K0635.04410
K0635.04410
Stainless steel
Indexing pin hardened
U
with locknut
10
M 20 x 1,5
28
78
40
10
30
2.8
20
34
0.1221
Yes
73181900
4059245016419
98% Warenverfügbarkeit. N...
31.12.2099
K0635.13004
K0635.13004
Stainless steel
Indexing pin not hardened
T
without locknut
4
M 8 x 1
15
40
21
4
0
1.0
6
12
0.0066
Yes
73181900
4059245016617
98% Warenverfügbarkeit. N...
31.12.2099
K0635.13105
K0635.13105
Stainless steel
Indexing pin not hardened
T
without locknut
5
M 10 x 1
23
52
24
5
0
1.3
5
12
0.0129
Yes
73181900
4059245016631
98% Warenverfügbarkeit. N...
31.12.2099
K0635.13206
K0635.13206
Stainless steel
Indexing pin not hardened
T
without locknut
6
M 12 x 1,5
23
57
28
6
0
1.8
6
14
0.0200
Yes
73181900
4059245016648
98% Warenverfügbarkeit. N...
31.12.2099
K0635.13308
K0635.13308
Stainless steel
Indexing pin not hardened
T
without locknut
8
M 16 x 1,5
28
72
36
8
0
2.3
15
35
0.0492
Yes
73181900
4059245016655
98% Warenverfügbarkeit. N...
31.12.2099
K0635.13410
K0635.13410
Stainless steel
Indexing pin not hardened
T
without locknut
10
M 20 x 1,5
28
78
40
10
0
2.8
20
34
0.0911
Yes
73181900
4059245016662
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D