Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1584 - Steel or stainless steel indexing plunger with cam lever
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03090_3_asmtab.prj},{NB=K1584.184101},{A=53.4},{A1=67.8},{B=26.9},{B1=19.4},{L=62.9},{L1=28},{L2=12},{L3=25},{S=10},{SW1=22},{F=2.8},{F1=15},{F2=34},{GEW=0.1105},{EAN=4059245506644},{NDM=20.000},{ST=1.500},{TYP=20.000},{XA=3.000},{XB=18.000},{XZ=10.000},{TYP1=4.000},{XD=10.400},{BESTKIPP=K1584.18410},{FORM=A},{AUSF=schwarz},{MATERIAL=Edelstahl},{D=10},{D1=M20x1,5},{SW2=-},{BS=Infotext},{INFO=},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,},{XPOS='1','entspannte_Position','2','gespannte_Position'},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
B
width
[mm]
B1
distance
[mm]
D
diameter
[mm]
D1
thread
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
S
Length
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F
F x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1584.8105
K1584.8105
A
black
steel
31.7
41.7
17.8
12.9
5
M10x1
39.0
17
7
15
5
13
-
1.3
5
12
0.0230
Yes
73181900
4059245506453
98% Warenverfügbarkeit. N...
31.12.2099
K1584.8206
K1584.8206
A
black
steel
31.6
41.7
17.8
12.9
6
M12x1,5
44.0
20
8
17
6
14
-
1.8
6
14
0.0284
Yes
73181900
4059245506460
98% Warenverfügbarkeit. N...
31.12.2099
K1584.8308
K1584.8308
A
black
steel
55.5
67.8
26.9
19.4
8
M16x1,5
56.9
26
10
23
8
19
-
2.3
15
35
0.0735
Yes
73181900
4059245506477
98% Warenverfügbarkeit. N...
31.12.2099
K1584.8410
K1584.8410
A
black
steel
53.4
67.8
26.9
19.4
10
M20x1,5
62.9
28
12
25
10
22
-
2.8
15
34
0.1105
Yes
73181900
4059245506484
98% Warenverfügbarkeit. N...
31.12.2099
K1584.8105154
K1584.8105154
A
traffic red RAL 3020
steel
31.7
41.7
17.8
12.9
5
M10x1
39.0
17
7
15
5
13
-
1.3
5
12
0.0208
Yes
73181900
4059245506491
98% Warenverfügbarkeit. N...
31.12.2099
K1584.8206154
K1584.8206154
A
traffic red RAL 3020
steel
31.6
41.7
17.8
12.9
6
M12x1,5
44.0
20
8
17
6
14
-
1.8
6
14
0.0284
Yes
73181900
4059245506507
98% Warenverfügbarkeit. N...
31.12.2099
K1584.8308154
K1584.8308154
A
traffic red RAL 3020
steel
55.5
67.8
26.9
19.4
8
M16x1,5
56.9
26
10
23
8
19
-
2.3
15
35
0.0735
Yes
73181900
4059245506514
98% Warenverfügbarkeit. N...
31.12.2099
K1584.8410154
K1584.8410154
A
traffic red RAL 3020
steel
53.4
67.8
26.9
19.4
10
M20x1,5
62.9
28
12
25
10
22
-
2.8
15
34
0.1105
Yes
73181900
4059245506521
98% Warenverfügbarkeit. N...
31.12.2099
K1584.9105
K1584.9105
B
black
steel
31.7
41.7
17.8
12.9
5
M10x1
39.0
17
7
15
5
13
17
1.3
5
12
0.0293
Yes
73181900
4059245506538
98% Warenverfügbarkeit. N...
31.12.2099
K1584.9206
K1584.9206
B
black
steel
31.6
41.7
17.8
12.9
6
M12x1,5
44.0
20
8
17
6
14
19
1.8
6
14
0.0375
Yes
73181900
4059245506545
98% Warenverfügbarkeit. N...
31.12.2099
K1584.9308
K1584.9308
B
black
steel
55.5
67.8
26.9
19.4
8
M16x1,5
56.9
26
10
23
8
19
24
2.3
15
35
0.0937
Yes
73181900
4059245506552
98% Warenverfügbarkeit. N...
31.12.2099
K1584.9410
K1584.9410
B
black
steel
53.4
67.8
26.9
19.4
10
M20x1,5
62.9
28
12
25
10
22
30
2.8
15
34
0.1430
Yes
73181900
4059245506569
98% Warenverfügbarkeit. N...
31.12.2099
K1584.9105154
K1584.9105154
B
traffic red RAL 3020
steel
31.7
41.7
17.8
12.9
5
M10x1
39.0
17
7
15
5
13
17
1.3
5
12
0.0926
Yes
73181900
4059245506576
98% Warenverfügbarkeit. N...
31.12.2099
K1584.9206154
K1584.9206154
B
traffic red RAL 3020
steel
31.6
41.7
17.8
12.9
6
M12x1,5
44.0
20
8
17
6
14
19
1.8
6
14
0.0375
Yes
73181900
4059245506583
98% Warenverfügbarkeit. N...
31.12.2099
K1584.9308154
K1584.9308154
B
traffic red RAL 3020
steel
55.5
67.8
26.9
19.4
8
M16x1,5
56.9
26
10
23
8
19
24
2.3
15
35
0.0289
Yes
73181900
4059245506590
98% Warenverfügbarkeit. N...
31.12.2099
K1584.9410154
K1584.9410154
B
traffic red RAL 3020
steel
53.4
67.8
26.9
19.4
10
M20x1,5
62.9
28
12
25
10
22
30
2.8
15
34
0.1430
Yes
73181900
4059245506606
98% Warenverfügbarkeit. N...
31.12.2099
K1584.18105
K1584.18105
A
black
stainless steel
31.7
41.7
17.8
12.9
5
M10x1
39.0
17
7
15
5
13
-
1.3
5
12
0.0229
Yes
73181900
4059245506613
98% Warenverfügbarkeit. N...
31.12.2099
K1584.18206
K1584.18206
A
black
stainless steel
31.6
41.7
17.8
12.9
6
M12x1,5
44.0
20
8
17
6
14
-
1.8
6
14
0.0283
Yes
73181900
4059245506620
98% Warenverfügbarkeit. N...
31.12.2099
K1584.18308
K1584.18308
A
black
stainless steel
55.5
67.8
26.9
19.4
8
M16x1,5
56.9
26
10
23
8
19
-
2.3
15
35
0.0738
Yes
73181900
4059245506637
98% Warenverfügbarkeit. N...
31.12.2099
K1584.18410
K1584.18410
A
black
stainless steel
53.4
67.8
26.9
19.4
10
M20x1,5
62.9
28
12
25
10
22
-
2.8
15
34
0.1105
Yes
73181900
4059245506644
98% Warenverfügbarkeit. N...
31.12.2099
K1584.18105154
K1584.18105154
B
traffic red RAL 3020
stainless steel
31.7
41.7
17.8
12.9
5
M10x1
39.0
17
7
15
5
13
-
1.3
5
12
0.0208
Yes
73181900
4059245506651
98% Warenverfügbarkeit. N...
31.12.2099
K1584.18206154
K1584.18206154
B
traffic red RAL 3020
stainless steel
31.6
41.7
17.8
12.9
6
M12x1,5
44.0
20
8
17
6
14
-
1.8
6
14
0.0303
Yes
73181900
4059245506668
98% Warenverfügbarkeit. N...
31.12.2099
K1584.18308154
K1584.18308154
B
traffic red RAL 3020
stainless steel
55.5
67.8
26.9
19.4
8
M16x1,5
56.9
26
10
23
8
19
-
2.3
15
35
0.0735
Yes
73181900
4059245506675
98% Warenverfügbarkeit. N...
31.12.2099
K1584.18410154
K1584.18410154
B
traffic red RAL 3020
stainless steel
53.4
67.8
26.9
19.4
10
M20x1,5
62.9
28
12
25
10
22
-
2.8
15
34
0.1105
Yes
73181900
4059245506682
98% Warenverfügbarkeit. N...
31.12.2099
K1584.19105
K1584.19105
A
black
stainless steel
31.7
41.7
17.8
12.9
5
M10x1
39.0
17
7
15
5
13
17
1.3
5
12
0.0298
Yes
73181900
4059245506699
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D